Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Wall Plates and Surface Mount Boxes  >  Cable Glands-Strain Reliefs  >  Strain Reliefs  >  ASR-PG16

Liquid Tight Cable Gland PG-16

   Features
  • Liquid-tight
  • Nylon construction with neoprene seal and lock nut
  • Flame retardant, self extinguishing - UL Recognized
  • Oil, grease and salt water resistant
  • Will pass a pre-assembled Ethernet cable with RJ45 connector
Liquid Tight Cable Gland PG-16
Click image to zoom Click image(s) to zoom
List Price 
$3.99
Your Price1-9$3.99
10-24$3.83
25-99$3.67
100-249$3.39
250-499$2.99
Quantity  
Availability:
In Stock

Available for Same Day Shipping


 

The ASR-PG16 field attachable connector enables installers to use pre-cut and assembled CAT5 ethernet cables. Since a RJ45 connector will pass through the ARS-PG16, cables are not required to be terminated in the field. This can greatly reduce install time. When fully tightened, the ASR-PG16 creates a seal around the CAT5 cable.

   Details
L-com Item #ASR-PG16
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial computing
  • Harsh environment
  • Industrial Ethernet
  • NEMA enclosure
2D Drawing (.pdf)

ASR-PG16

Specifications

PG Size (Male) PG-16
Cord Dia. Range 0.394" to 0.551" (10 to 14 mm)
Recommended Mounting Hole 0.906" Dia. (23 mm)
Connector Material Nylon
Seal Material Neoprene
Temperature Range -4° to +176° F (-20° to +80° C)


Accessories for the Liquid Tight Cable Gland PG-16
Coax Cable Stripper, 2-Blade for 400 Series and RG8 Coax
Coax Cable Stripper, 2-Blade for 400 Series and RG8 Coax
Coaxial Crimp Tool Sizes .100"-.429"
Coaxial Crimp Tool Sizes .100"-.429"
Deluxe Crimp Tool Kit
Deluxe Crimp Tool Kit
Coaxial Crimp Kit with 5 Dies, Crimp Frame, Carrying Case
Coaxial Crimp Kit with 5 Dies, Crimp Frame, Carrying Case

Customers who bought the Liquid Tight Cable Gland PG-16 product also bought . . .
Liquid Tight Cable Gland - 3/4" Knockout PG11
Liquid Tight Cable Gland - 3/4" Knockout PG11
Liquid Tight Cable Gland - 3/4" Knockout PG11 Style
Liquid Tight Cable Gland - 3/4" Knockout PG11 Style
Locking Nut for 3/4" Cable Gland
Locking Nut for 3/4" Cable Gland
Locking Nut for 3/4" Cable Glands
Locking Nut for 3/4" Cable Glands
Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply
Single-Port Passive PoE Injector/Picker with 48VDC @ 48 Watt Power Supply
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Liquid Tight Cable Gland PG-16
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845