L-com Global Connectivity
Cart is Empty
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Cable Glands and Couplers  >  CG-XX Series  >  CG-C6-FF

IP68 RJ45 Category 6 Rated Feed-Through Coupler - Two Way Type

Roll over image to zoom in
L-com Item # CG-C6-FF

List Price$15.95
Your Price 1-9$15.95
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
L-com offers a versatile solution for running RJ45 (8x8) connections into enclosures and panels. The CG series feature rubber gaskets and grommets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. The parts come unrated, Category 5e, Category 6 or Category 6a. Choose the right rating for your application. Order online today!

L-com Item #CG-C6-FF
UPC # (More)822335367814
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
  • Used to feed-through Category 5e RJ45 Ethernet cables into enclosures/panels or to couple two Ethernet cables in an outdoor environment
  • Both sides are IP68 rated when fully assembled to cable
  • Easy to install and comes with two grommets sized for cables up to 0.323" (8.2mm)
  • IP68 RJ45 female to IP68 RJ45 female; internal coupler is shielded
  • Temperature range of -40° to +80°C
  • Enclosure
  • LAN
  • WiFi
  • Outside plant
  • Category 6
Similar Products

Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal

My Recent History . . .
Products that I have viewed IP68 RJ45 Category 6 Rated Feed-Through Coupler - Two Way Type
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company