L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Cable Glands and Couplers  >  CG-XX Series  >  CG-C6-FP

IP68 RJ45 Category 6 Rated Feed-Through Cable Gland Panel Mount - One Way Type


CPLR C6 SHLD RJ45 IP68 PNL MT
Roll over image to zoom in
CPLR C6 SHLD RJ45 IP68 PNL MT CPLR C6 SHLD RJ45 IP68 PNL MT
L-com Item # CG-C6-FP

List Price$18.55
Your Price 1-9$18.55
10-24$17.99
25-99$17.44
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers a versatile solution for running RJ45 (8x8) connections into enclosures and panels. The CG series feature rubber gaskets and grommets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. The parts come unrated, Category 5e, Category 6 or Category 6a. Choose the right rating for your application. Order online today!

L-com Item #CG-C6-FP
ManufacturerL-com
UPC # (More)822335367876
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Used to feed-through Category 6 RJ45 Ethernet cables into enclosures or panels
  • Outer side is IP68 rated
  • Easy to install and comes with two grommets sized for cables up to 0.323" (8.2mm)
  • IP68 RJ45 female to panel mount RJ45 female; internal coupler is shielded
  • Temperature range of -40° to +80°C
Applications:
  • Enclosure
  • LAN
  • WiFi
  • Outside plant
  • Category 6
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed IP68 RJ45 Category 6 Rated Feed-Through Cable Gland Panel Mount - One Way Type
© Infinite Electronics International, Inc.
an Infinite company