L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Ruggedized IP68 Ethernet Cables  >  TRD8RG1-

IP68 Ethernet Cable, Ruggedized RJ45, Plug / Plug, ZnNi Finish w/ FR-TPE Cable & Dust Caps

IP68 Ethernet Cable, Ruggedized RJ45, Plug / Plug, ZnNi Finish w/ FR-TPE Cable & Dust Caps

Introducing the most rugged and durable Cat5e assemblies L-com has ever offered. The TRD8RG line is designed for use in outdoor, industrial and military applications where the harshest environments exist. They are built using our IP68, transversely sealed, ruggedized RJ45 plugs and jacks. The Category 5e cable used in the assemblies is double shielded, high-flex, UV and Oil resistant and made with a FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket that is CMX outdoor rated. Superior shielding of both the cable and connectors ensures higher data transmission rates up to Gigabit Ethernet speeds. These cables offer complete moisture, dust, oil and UV protection for your military, outdoor or industrial application. To suit every need, we offer all plug and jack combinations off the shelf in both Zinc Nickel and Anodized Aluminum finishes. Please visit our Custom Cable Configurator to create your own custom lengths.

Item # Length Availability Price   Quantity

TRD8RG1-01
1.0
Call Us
 
    $389.08 
TRD8RG1-02
2.0
Call Us
 
    $393.92 
TRD8RG1-03
3.0
In Stock
 
    $458.38 
TRD8RG1-05
5.0
Call Us
 
    $469.63 
TRD8RG1-10
10.0
In Stock
 
    $496.81 
  


More Ideas
IP68 Ethernet Cable,  RJ45 Jack / Standard RJ45 Plug, ANOD Finish w/ FR-TPE Cable & Dust Cap                                                                                                                                                                  IP68 Ethernet Cable, RJ45 Jack / Standard RJ45 Plug, ANOD Finish w/ FR-TPE Cable & Dust Cap
 Your Price:   $187.73
  
    More Info
IP68 Ethernet Cable,  RJ45 Jack / Standard RJ45 Plug, ZnNi Finish w/ FR-TPE Cable & Dust Cap                                                                                                                                                                  IP68 Ethernet Cable, RJ45 Jack / Standard RJ45 Plug, ZnNi Finish w/ FR-TPE Cable & Dust Cap
 Your Price:   $255.80
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company