Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Modular Plugs (Crimp Type)  >  Weather Resistant-Harsh Environment  >  WT6788  >  WT6788F

IP67 RJ45 Plug Kit, Category 5E, Flex Style

   Features
  • Ingress Protection (IP) 67 rated - works for up to 30 minutes under 1 meter of water
  • Easily tighten and loosen design makes for quick connect and disconnect
  • Easy to install on RJ45 (8x8) modular plugs
  • Compliant with high-speed Category 5e 100Base-T networks
  • Designed to mate with other WT style jacks or mounts and dust caps WT67PC or WT67PCT
IP67 RJ45 Plug Kit, Category 5E, Flex Style
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$19.95
Your Price1-9$19.95
10-24$19.15
25-99$18.35
100-249$17.56
250-499$16.76
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type for this connector? 

Installing Ethernet in tough environments has never been easier! This IP67 rated ruggedized RJ45 plug housing is available for usage with either shielded or non-shielded connections. A gasket seal keeps unwanted contaminants and moisture away from the RJ45 connector. The optional flexible strain relief controls the bend radius of your cable. Call today to discuss your application with us!

   Details
L-com Item #WT6788F
ManufacturerALDEN PRODUCTS
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Harsh environments
  • Industrial computing
  • Factory automation
  • Industrial Ethernet
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50                                          Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
Your Price:   $64.95
Availability:   In Stock
    More Info
IP67 RJ45 Plug Kit                                                                                  IP67 RJ45 Plug Kit
Your Price:   $16.49
Availability:   In Stock
    More Info
Shielded Modular Plug, RJ45 (8x8), Single                                                           Shielded Modular Plug, RJ45 (8x8), Single
Your Price:   $0.95
Availability:   In Stock
    More Info

Accessories for the IP67 RJ45 Plug Kit, Category 5E, Flex Style
Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 150.0 Ft
Double Shielded 26 AWG Stranded Cat 5E RJ45/RJ45 Patch Cord 150.0 Ft
Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 100.0 ft
Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 100.0 ft
Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft
Shielded Cat5e High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft
Shielded Cat5e Extreme High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft
Shielded Cat5e Extreme High Flex Ethernet Cable, RJ45 / RJ45, 25.0 ft
Cat 5e, Extreme PUR Jacket, Double Shielded, 4 Pr. Stranded 26 AWG, 1,000ft Reel, Black
Cat 5e, Extreme PUR Jacket, Double Shielded, 4 Pr. Stranded 26 AWG, 1,000ft Reel, Black

Customers who bought the IP67 RJ45 Plug Kit, Category 5E, Flex Style product also bought . . .
Cat6 Bulk, PVC, 1,000 ft Reel, 4 Pr. Stranded Blue
Cat6 Bulk, PVC, 1,000 ft Reel, 4 Pr. Stranded Blue
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 7.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 7.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 5.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 5.0 ft
IP67 Front Mount Flange Kit w/Category 5E Coupler
IP67 Front Mount Flange Kit w/Category 5E Coupler
IP67 Jack Cover for Female Receptacles with Tether
IP67 Jack Cover for Female Receptacles with Tether
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed IP67 RJ45 Plug Kit, Category 5E, Flex Style
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845