L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Couplers and Adapters  >  Modular Couplers  >  WPBH-2

IP67 RJ45 (8x8) Shielded Panel Mount Bulkhead Couplers with Dust Cap

IP67 RJ45 (8x8) Shielded Panel Mount Bulkhead Couplers with Dust Cap

Bring waterproof protection to your network today with L-com's IP67 rated RJ45 bulkheads. Available in both Category 5e and Category 6, these couplers are RJ45 female/female or RJ45 female/110 punchdown and are shielded for maximum EMI/RFI protection. No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included), however, special IP rated, mated assemblies are available. As such, each coupler comes with a dust cap tethered by a lanyard. A coupling nut and o-ring along with a simple cut-out allow for mounting without additional hardware or tooling. The inner side of the coupler has as little protrusion as possible allowing you have the maximum space to work with inside your panel or box. The 110 punchdown versions are also compliant for PoE+ applications! Contact us today for your volume needs.

C5e IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap C5e IP67 RJ45 Bulkhead Panel Mount Coupler, Shielded, Feed-Thru with Dust Cap Quantity   
Item # WPBHC5E 
List Price $15.58  Price Breaks  Availability  In Stock



More Ideas
Category 5e RJ45 Outdoor Continuous Flex Oil Resistant Shielded Industrial Ethernet Patch Cords                                                                                                                                                               Category 5e RJ45 Outdoor Continuous Flex Oil Resistant Shielded Industrial Ethernet Patch Cords
 Your Price:   $42.00
Availability:     In Stock
    More Info
Category 5e RJ45 TPE UTP Continuous Flex Outdoor Industrial Ethernet PoE Patch Cords                                                                                                                                                                          Category 5e RJ45 TPE UTP Continuous Flex Outdoor Industrial Ethernet PoE Patch Cords
 Your Price:   $14.78
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.