L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed November 23rd and 24th in observance of the Thanksgiving holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  IP67/IP68 RJ45 Jack  >  WT-JACK  >  WT671105RM

IP67 Rear Mount Flange Kit w/Cat5e RJ45/IDC110 Jack


JACK, IP67 FLANGE C5E RJ45 110
Roll over image to zoom in
JACK, IP67 FLANGE C5E RJ45 110 JACK, IP67 FLANGE C5E RJ45 110
L-com Item # WT671105RM

List Price$22.79
Your Price 1-9$22.79
10-24$21.87
25-99$20.96
100 +Call Us
Availability: Call Us
Quantity  
 
Pass your RJ45 connector Ethernet connections through a panel while still maintaining an IP67 rated seal. These receptacle kits consist of an IP67 rated flange adapter and industry standard keystone jacks and couplers. Don't see the combination you need? Call today and we'll help you find the right connection system for your application.

L-com Item #WT671105RM
ManufacturerALDEN PRODUCTS
RoHS StatusNot Compliant At This Time (More)
Features:
  • Creates a water-tight seal when used with WT6788 style RJ45 plug kits
  • Gasket Seal for up to an IP67 rating, blocking dust, particulates, and water from damaging sensitive plugs
  • Rear-mount design puts threads in front of the flange and conveniently outside of the bulkhead
  • Easy to install in 1.13" round cut-out (with 1" between flats) - See engineering drawing for exact dimensions
  • Designed to mate with other WT style plugs and dust caps WT67RC and WT67RCT
Accessories for this product . . .

Similar Products

IP67 Industrial Category 5 Shielded Jack 568A/B                                                     IP67 Industrial Category 5 Shielded Jack 568A/B
Your Price: $36.22
Availability: In Stock
More Info
IP67 Industrial RJ45 Jack with Solder Terminals                                                     IP67 Industrial RJ45 Jack with Solder Terminals
Your Price: $24.82
Availability: In Stock
More Info
IP67 Industrial RJ45 Shielded PCB Jack                                                              IP67 Industrial RJ45 Shielded PCB Jack
Your Price: $24.82
Availability: 5 Weeks
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed IP67 Rear Mount Flange Kit w/Cat5e RJ45/IDC110 Jack
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company