L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Wall Plates and Surface Mount Boxes  >  Cable Glands-Strain Reliefs  >  CG-XX

IP67 Rated RJ45 Cable Glands


L-com offers a versatile solution for running RJ45 connections into enclosures and panels. The CG-XX series feature EPDM rubber gaskets to keep moisture and dust out of your critical LAN connections. These cable glands can be used for wired LAN applications as well as WiFi wireless installations. Order online today!

IP67 RJ45 Feed-Through Cable Gland W/14.5" RJ45 Pigtail IP67 RJ45 Feed-Through Cable Gland W/14.5" RJ45 Pigtail Quantity   
Item # CG-CRJ 
List Price $13.60  Price Breaks  Availability  In Stock

IP67 RJ45 Feed-Through Cable Gland - One Way Style IP67 RJ45 Feed-Through Cable Gland - One Way Style Quantity   
Item # CG-RJ 
List Price $12.54  Price Breaks  Availability  In Stock

IP67 RJ45 Feed-Through Cable Gland- Two Way Style IP67 RJ45 Feed-Through Cable Gland- Two Way Style Quantity   
Item # CG-DRJ 
List Price $16.51  Price Breaks  Availability  In Stock

IP68 RJ45 Cat5e Rated Feed-Through Cable Gland with 12" RJ45 Cable IP68 RJ45 Cat5e Rated Feed-Through Cable Gland with 12" RJ45 Cable Quantity   
Item # CG-C5E-MF 
List Price $13.74  Price Breaks  Availability  In Stock

IP68 RJ45 Cat5e Rated Feed-Through Cable Gland Panel Mount - One Way Type IP68 RJ45 Cat5e Rated Feed-Through Cable Gland Panel Mount - One Way Type Quantity   
Item # CG-C5E-FP 
List Price $11.62  Price Breaks  Availability  In Stock

IP68 RJ45 Cat5e Rated Feed-Through Coupler - Two Way Type IP68 RJ45 Cat5e Rated Feed-Through Coupler - Two Way Type Quantity   
Item # CG-C5E-FF 
List Price $12.68  Price Breaks  Availability  7/5/2019

IP68 RJ45 Cat6 Rated Feed-Through Cable Gland with 12" RJ45 Cable IP68 RJ45 Cat6 Rated Feed-Through Cable Gland with 12" RJ45 Cable Quantity   
Item # CG-C6-MF 
List Price $17.99  Price Breaks  Availability  In Stock

IP68 RJ45 Cat6 Rated Feed-Through Cable Gland Panel Mount - One Way Type IP68 RJ45 Cat6 Rated Feed-Through Cable Gland Panel Mount - One Way Type Quantity   
Item # CG-C6-FP 
List Price $18.88  Price Breaks  Availability  In Stock

IP68 RJ45 Cat6 Rated Feed-Through Coupler - Two Way Type IP68 RJ45 Cat6 Rated Feed-Through Coupler - Two Way Type Quantity   
Item # CG-C6-FF 
List Price $16.92  Price Breaks  Availability  In Stock

IP68 RJ45 Cat6a Rated Feed-Through Cable Gland with 12" RJ45 Cable IP68 RJ45 Cat6a Rated Feed-Through Cable Gland with 12" RJ45 Cable Quantity   
Item # CG-C6A-MF 
List Price $22.22  Price Breaks  Availability  In Stock

IP68 RJ45 Cat6a Rated Feed-Through Cable Gland Panel Mount - One Way Type IP68 RJ45 Cat6a Rated Feed-Through Cable Gland Panel Mount - One Way Type Quantity   
Item # CG-C6A-FP 
List Price $20.11  Price Breaks  Availability  In Stock

IP68 RJ45 Cat6a Rated Feed-Through Coupler - Two Way Type IP68 RJ45 Cat6a Rated Feed-Through Coupler - Two Way Type Quantity   
Item # CG-C6A-FF 
List Price $21.16  Price Breaks  Availability  In Stock



More Ideas
Cat5E Ethernet Patch Cables - Color Black                                                                                                                                                                                                                     Cat5E Ethernet Patch Cables - Color Black
 Your Price:   $4.20
Availability:     In Stock
    More Info
Premium Hi-Speed RJ45 Cat 6 Cable - Blue                                                                                                                                                                                                                      Premium Hi-Speed RJ45 Cat 6 Cable - Blue
 Your Price:   $7.60
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.