Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  Harsh Environment IP67 RJ45 Jacks  >  WPRJ  >  WPRJ-FTRACAT5E

IP67 Panel Mount RJ45 Coupler, Shielded,Feed-Thru Right Angle


IP67 Panel Mount RJ45 Coupler, Shielded,Feed-Thru Right Angle

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # WPRJ-FTRACAT5E

List Price
$19.95
Your Price 1-9$19.95
10-24$17.96
25-99$15.96
100 +$13.97
Availability:
In Stock

Available for Same Day Shipping
Quantity  

 
L-com offers IP67 rated panel mount RJ45 feed-through and 110 punch down couplers for all your demanding Industrial Ethernet applications. These robust IP67 RJ45 panel mount couplers are constructed of ABS 94V-0 plastic and feature gaskets to keep dust and moisture out. These IP67 RJ45 panel mount couplers are designed for a maximum panel thickness of 2.8mm. Order online today!

L-com Item #WPRJ-FTRACAT5E
ManufacturerL-com
UPC # (More)822335082601
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used for Industrial Ethernet network applications
  • IP67 rated, prevents dust/moisture from entering connection
  • Thread style mating ensures tight/secure seal
  • Operating Temp: -20C - +80C
  • Designed to mate to TRD5WP style assemblies, other WPRJ style plugs and dust cap CAP-WPRJ
Applications:
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation
Accessories for the IP67 Panel Mount RJ45 Coupler, Shielded,Feed-Thru Right Angle

L-com IP67 RJ45 Strain Reliefs
L-com IP67 RJ45 Strain Reliefs
L-com IP67 RJ45 Shielded Industrial Ethernet Cables
L-com IP67 RJ45 Shielded Industrial Ethernet Cables
Similar Products

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845