Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Blog   Careers   Contact Us

To our valued customers: The L-com offices will be closed on Monday, September 1st, in observance of the Labor Day holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  IP67/IP68 RJ45 Jack  >  WPRJ-JACK  >  WPRJ-FTCAT5E

IP67 Panel Mount RJ45 Coupler, Feed-Thru, Shielded


IP67 RJ45 FEED-THRU SHIELDED
Roll over image to zoom in
IP67 RJ45 FEED-THRU SHIELDED IP67 RJ45 FEED-THRU SHIELDED
L-com Item # WPRJ-FTCAT5E

List Price$19.95
Your Price 1-9$19.95
10-24$17.96
25-99$15.96
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com offers IP67 rated panel mount RJ45 feed-through and 110 punch down couplers for all your demanding Industrial Ethernet applications. These robust IP67 RJ45 panel mount couplers are constructed of ABS 94V-0 plastic and feature gaskets to keep dust and moisture out. These IP67 RJ45 panel mount couplers are designed for a maximum panel thickness of 2.8mm. Order online today!

L-com Item #WPRJ-FTCAT5E
ManufacturerL-com
UPC # (More)822335082595
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used for Industrial Ethernet network applications
  • IP67 rated, prevents dust/moisture from entering connection
  • Thread style mating ensures tight/secure seal
  • Operating Temp: -20C - +80C
  • Designed to mate to TRD5WP style assemblies, other WPRJ style plugs and dust cap CAP-WPRJ
Applications:
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation
Accessories for the IP67 Panel Mount RJ45 Coupler, Feed-Thru, Shielded

IP67 RJ45 to RJ45 Industrial Ethernet Cable, PUR Jacket, 10.0m
IP67 RJ45 to RJ45 Industrial Ethernet Cable, PUR Jacket, 10.0m
IP67 Cap for WPRJ Series Jacks
IP67 Cap for WPRJ Series Jacks
Similar Products

 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed IP67 Panel Mount RJ45 Coupler, Feed-Thru, Shielded
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845