Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Keystone Jacks  >  IP67/IP68 RJ45 Jack  >  WJ-JACK  >  WJP1F5

Industrial IP67 Category 5E Shielded Feed-Thru Coupler

   Features
  • Water tight Category 5E Ethernet connectivity for industrial environments
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Standards based RJ45s for compatibility with existing equipment
  • Designed to mate with other TRD3115M style assemblies, other WJ style plugs and dust caps WJ670300 & WJ650300
Industrial IP67 Category 5E Shielded Feed-Thru Coupler
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$27.49
Your Price1-9$27.49
10-24$26.39
25-99$25.29
100 +$24.19
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different connector end for this adapter?  

Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. Using the standards based RJ45 connection system insures compatibility with existing hardware. The shielded connector offers protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

   Details
L-com Item #WJP1F5
ManufacturerWoodhead L.P.
Mfg.'s Item #1300550001 / ENSP15
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Industrial Networks
  • Ethernet
  • Voice/Video/Data
  • Premise wiring
Datasheets
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products
Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru                                            Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru
Your Price:   $4.95
Availability:   In Stock
    More Info
Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru                                              Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru
Your Price:   $4.95
Availability:   In Stock
    More Info
Modular Coupler, RJ45 (8x8), Cross Wired                                                            Modular Coupler, RJ45 (8x8), Cross Wired
Your Price:   $2.95
Availability:   In Stock
    More Info

Accessories for the Industrial IP67 Category 5E Shielded Feed-Thru Coupler
Field Installable Cat5e Sealed RJ45 Plug Kit
Field Installable Cat5e Sealed RJ45 Plug Kit
Woodhead Sealed Cat5e Industrial Ethernet Cables
Woodhead Sealed Cat5e Industrial Ethernet Cables
Sealed Cat5e RJ45 Coupler-Panel Mount and Flange Adapter Styles
Sealed Cat5e RJ45 Coupler-Panel Mount and Flange Adapter Styles

Customers who bought the Industrial IP67 Category 5E Shielded Feed-Thru Coupler product also bought . . .
IP67 RJ45 Plug Kit
IP67 RJ45 Plug Kit
Industrial RJ45 Plug Kit
Industrial RJ45 Plug Kit
USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m
USB Cable, Waterproof Panel Mount Type A Female - Standard Type A Male, 0.5m
Premium USB Cable Type A - B Cable, 0.5m
Premium USB Cable Type A - B Cable, 0.5m
3.50" Panel (Black), 32 75 Ohm BNC Adapters Insulated
3.50" Panel (Black), 32 75 Ohm BNC Adapters Insulated
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Industrial IP67 Category 5E Shielded Feed-Thru Coupler
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845