Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Harsh Environment IP67 Cables  >  TRD3115M  >  TRD3115M-5M

Industrial Category 5E Shielded Patch Cord, 5.0 meter

   Features
  • Watertight Category 5E Ethernet connectivity for industrial environments
  • Molded backshell seals out moisture and prevents cable failure
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Designed to mate to the WJ style of jacks and the WJ670301 protective cap
Industrial Category 5E Shielded Patch Cord, 5.0 meter
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$52.95
Your Price1-9$52.95
10-24$50.83
25-99$48.71
100 +$46.60
Quantity  
Availability: Expected
6/28/2013



Similar Products
Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 5.0 ft                                Industrial Grade Category 5E Double Shielded LSZH Patch Cord, 5.0 ft
Your Price:   $15.99
Availability:   In Stock
    More Info
Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 5.0 ft                                     Shielded Cat. 5E Low Smoke Zero Halogen Cable, RJ45 M-M, 5.0 ft
Your Price:   $17.39
Availability:   In Stock
    More Info
Shielded Cat. 5E Cross-Over Patch Cable, RJ45 / RJ45, 5.0 ft                                        Shielded Cat. 5E Cross-Over Patch Cable, RJ45 / RJ45, 5.0 ft
Your Price:   $10.29
Availability:   5 Weeks
    More Info
Need a different cable type 

Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. A simple design allows quick jobsite cable termination to keep your project moving forward. Using the standards-based RJ45 connection system insures compatibility with existing hardware. The shielded connector offers protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

   Details
L-com Item #TRD3115M-5M
ManufacturerWoodhead L.P.
Mfg.'s Item #ENS3115M050
RoHS StatusSee Manufacturer (More)

   Applications
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications
Datasheets
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Industrial Category 5E Shielded Patch Cord, 5.0 meter
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth

Customers who bought the Industrial Category 5E Shielded Patch Cord, 5.0 meter product also bought . . .
Protective Cap for Cordset
Protective Cap for Cordset
IP67 Protective Cap for Cordset
IP67 Protective Cap for Cordset
IP67 Cap for Cordset
IP67 Cap for Cordset
Protective Cover for Cordset
Protective Cover for Cordset
IP67 RJ45 Plug Kit
IP67 RJ45 Plug Kit
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Industrial Category 5E Shielded Patch Cord, 5.0 meter
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845