L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  IP67 Ethernet Cable Assemblies  >  TRD3115M  >  TRD3115M-1M

Industrial Category 5E Shielded Patch Cord, 1.0 meter


CBL IND CAT5 568B SHLD 1M
Roll over image to zoom in
CBL IND CAT5 568B SHLD 1M CBL IND CAT5 568B SHLD 1M CBL IND CAT5 568B SHLD 1M
L-com Item # TRD3115M-1M

List Price$68.91
Your Price 1-9$68.91
10-24$66.15
25-99$63.40
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Innovative design brings Category 5E Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. A simple design allows quick jobsite cable termination to keep your project moving forward. Using the standards-based RJ45 connection system insures compatibility with existing hardware. The shielded connector offers protection from EMI/RFI interference. Prevent cable failures by selecting the IP67 Ethernet solution for your project.

L-com Item #TRD3115M-1M
ManufacturerWoodhead L.P.
Mfg.'s Item #ENS3115M010
RoHS StatusSee Manufacturer (More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Watertight Category 5E Ethernet connectivity for industrial environments
  • Molded backshell seals out moisture and prevents cable failure
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Designed to mate to the WJ style of jacks and the WJ670301 protective cap
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Process Industry applications
  • Harsh Environment applications
Accessories for the Industrial Category 5E Shielded Patch Cord, 1.0 meter

11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Similar Products

Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Green 1.0 ft                                       Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Green 1.0 ft
Your Price: $7.66
Availability: In Stock
More Info
Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Black 1.0 ft                                       Shielded Cat 5E EIA568 Patch Cable, RJ45 / RJ45, Black 1.0 ft
Your Price: $7.66
Availability: In Stock
More Info
Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 1.0 ft                                                  Shielded Cat. 5E Plenum Cable, RJ45 / RJ45, 1.0 ft
Your Price: $31.56
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD3115M-1M
1.0
In Stock
 
    $68.91 
TRD3115M-2M
2.0
In Stock
 
    $68.32 
TRD3115M-4M
4.0
In Stock
 
    $71.39 
TRD3115M-5M
5.0
In Stock
 
    $72.63 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Industrial Category 5E Shielded Patch Cord, 1.0 meter
© Infinite Electronics International, Inc.