L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Aerospace & High Temp Ethernet Cables  >  TRD628AP-HT

High Temp Category 6A Plenum +105°C 28AWG Shielded Slim Ethernet Patch Cords

High Temp Category 6A Plenum +105°C 28AWG Shielded Slim Ethernet Patch Cords

L-com's Category 6a slim-line Ethernet patch cables are the ideal solution for high density patching applications. The patent pending spline-free design provides a reduced diameter profile which offers a perfect solution for applications that require a smaller, more flexible cable. With a performance rating of Cat 6a, these cables support data rates up to 10Gbps for demanding high-speed voice, video and data applications. L-com's low profile short boot design saves additional space on your patch panel allowing for a clean organized look to patch bays. These CMP (plenum) rated cables meet the most stringent of building burn and smoke codes. The stranded design is considerably more flexible than a standard solid conductor horizontal cable with a greater flex-life. Finally, a robust temperature range of -20° to +105°C allows these cables to be used in higher temperature applications where typical patch cords would fail. Available in cable lengths from 1ft to 20 ft. Contact us with your application today.

  Item #   Length   Availability   Price     Tariff    
Surcharge
  Quantity  

TRD628AP-BLU-1
1.0
In Stock
 
    $13.40  $2.01
TRD628AP-BLU-3
3.0
In Stock
 
    $17.48  $2.62
TRD628AP-BLU-5
5.0
In Stock
 
    $21.89  $3.28
TRD628AP-BLU-7
7.0
In Stock
 
    $28.50  $4.28
TRD628AP-BLU-10
10.0
In Stock
 
    $35.17  $5.28
TRD628AP-BLU-14
14.0
In Stock
 
    $46.50  $6.98
TRD628AP-BLU-20
20.0
In Stock
 
    $59.53  $8.93
  


More Ideas
Category 6A Dual Rated CM-LSZH 28AWG Shielded Slim Ethernet Cable Assemblies                                                                                                                                                                                  Category 6A Dual Rated CM-LSZH 28AWG Shielded Slim Ethernet Cable Assemblies
 Your Price:   $10.70
Availability:     In Stock
    More Info
Aerospace Rated High Temperature -55°C to +150°C Ethernet Cables, Category 6a, 10gig                                                                                                                                                                          Aerospace Rated High Temperature -55°C to +150°C Ethernet Cables, Category 6a, 10gig
 Your Price:   $39.25
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.