L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  GigE Machine Vision Ethernet Assemblies

Category 5e GigE to 6a GigE RJ45 Standard and Armored Ethernet Cable Assemblies

L-com proudly offers GigE Vision connectors using Ethernet. The GigE connectors are built to the vision standard and are perfect for machine vision cameras and PoE applications. The screw mount hardware is beneficial in many applications where standard RJ45 connectors can become dislodged due to jolting, vibration, gravity, etc. These assembles are built with L-com's outdoor, industrial, high-flex cable for maximum robustness and are excellent for outdoor, industrial or heavy duty installations. Cables are also double shielded to minimize EMI/RFI interference. GigE Ethernet cables are available in GigE to GigE RJ45 connectors as well as GigE to standard RJ45 in either a Category 5e or a Category 6a rating. Contact us today with all your application needs.
Show Descriptions     Show Matrix 
Category 5e Braid Shielded GigE RJ45 to GigE RJ45 Ethernet Assemblies Category 5e Braid Shielded GigE RJ45 to GigE RJ45 Ethernet Assemblies
Category 5e Braid Shielded GigE RJ45 to Standard RJ45 Ethernet Assemblies Category 5e Braid Shielded GigE RJ45 to Standard RJ45 Ethernet Assemblies
Category 5e GigE to GigE RJ45 Ethernet Assemblies Category 5e GigE to GigE RJ45 Ethernet Assemblies
Category 5e GigE to Standard RJ45 Ethernet Assemblies Category 5e GigE to Standard RJ45 Ethernet Assemblies
Category 5e GigE to GigE Armored RJ45 Ethernet Assemblies Category 5e GigE to GigE Armored RJ45 Ethernet Assemblies
Category 6a GigE to GigE RJ45 Ethernet Assemblies Category 6a GigE to GigE RJ45 Ethernet Assemblies
Category 6a GigE to Standard RJ45 Ethernet Assemblies Category 6a GigE to Standard RJ45 Ethernet Assemblies
Category 6a GigE to X-Code M12 Ethernet Assemblies Category 6a GigE to X-Code M12 Ethernet Assemblies
Show Descriptions     Show Matrix 
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company