Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Telecom/Modular  >  Cable Assemblies  >  Flat (Silver Satin)  >  TDC053  >  TDC053-2

Flat Modular Cable, RJ45 (8x8) / RJ45 (8x8), 2.0 ft

   Features
  • Flat Silver-Satin Modular Cables – RJ45 Straight wired for telephone and data usage
  • 30u gold plating on modular plug for durability and corrosion resistance
  • Assembly utilizes all UL listed components for industry standard compliance
  • Flat Silver Satin cable is ideal in tight spaces
  • Larger volume quotations are available; Contact us today!
Flat Modular Cable, RJ45 (8x8) / RJ45 (8x8), 2.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$3.00
Your Price1-9$3.00
10-24$2.94
25-99$2.82
100-249$2.64
250-499$2.25
Quantity  
Availability: Expected
6/2/2013


Need a different cable type? 

High quality at an affordable price makes L-com's Silver Satin Flat Modular patch cables the right choice for your project. Featuring RJ45 plugs and Straight-Thru Pinning, these cables are designed to work with most data systems. Quantity pricing is available for larger volume orders; contact us today for a quote.

   Details
L-com Item #TDC053-2
ManufacturerL-com
NSN # (More)5995015307649
UPC # (More)822335035393
RoHS StatusRoHS Compliant RoHS Compliant(More)

   Applications
  • Telecommunications
  • Voice/Data
  • Premise wiring
  • Networking
Catalog Page
2D Drawing (.pdf)
3D CAD Model (.step)

Accessories for the Flat Modular Cable, RJ45 (8x8) / RJ45 (8x8), 2.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
11" Cable/Wire Ties
11" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
6" Cable/Wire Ties
6" Cable/Wire Ties
Nylon Split Loom Tubing, 1.0", 100 ft spool
Nylon Split Loom Tubing, 1.0", 100 ft spool

Customers who bought the Flat Modular Cable, RJ45 (8x8) / RJ45 (8x8), 2.0 ft product also bought . . .
Universal Sub-Panel, 4 Category 5e Couplers, RJ45 Straight Thru
Universal Sub-Panel, 4 Category 5e Couplers, RJ45 Straight Thru
3.50" Panel, Blank Steel
3.50" Panel, Blank Steel
Modular Adapter, DB9 Male / RJ45 (8x8) Jack 50µ Gold
Modular Adapter, DB9 Male / RJ45 (8x8) Jack 50µ Gold
Modular Adapter, DB9 Female / RJ45 (8x8) Jack 50µ Gold
Modular Adapter, DB9 Female / RJ45 (8x8) Jack 50µ Gold
Slimline Gender Changer, DB9 Female / Female
Slimline Gender Changer, DB9 Female / Female
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Flat Modular Cable, RJ45 (8x8) / RJ45 (8x8), 2.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845