L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Field Termination RJ45  >  TSPFTC6AS

Field Terminable Cat 6A RJ45 Plug


RJ45 FIELD-TERM C6A SHLD PLUG
Roll over image to zoom in
RJ45 FIELD-TERM C6A SHLD PLUG RJ45 FIELD-TERM C6A SHLD PLUG
L-com Item # TSPFTC6AS

List Price$12.46
Your Price 1-9$12.46
10-24$11.46
25-99$10.47
100 +Call Us
Availability: 7/31/2018
Quantity  
Need a different cable type for this connector?  

Field terminable 6A plug for 10 Gigabit networks. IP20 rated. Quick and easy termination involves inserting conductors into a load bar, inserting the oad bar into the connector and then compressing with pliers. All the conductors are terminated at the same time producing reliable and consistent terminations. Perfect for creating high-performance cables in the field.

L-com Item #TSPFTC6AS
ManufacturerL-com
UPC # (More)822335373259
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Easy to use field termination RJ45 plug
  • Recommended for cable diameters from 0.200" to 0.330"
  • Temperature range -40°C to 70°C; Durability: 1000 mating cycles minimum; Cable to plug tensile strength: 20 LBS (89N) minimum
  • Meets or exceeds ANSI/TIA-568-C.2 Category 6A
  • IDC termination is predictable, easy and recommended for use with 23-26 AWG solid wire
Applications:
  • Field installations and repair
  • Industrial monitoring and control
  • Test and measurement
  • I/O connectivity
  • 10gig Ethernet
Accessories for this product . . .

Similar Products

Shielded Modular Plug, RJ45 (8x8), Single                                                           Shielded Modular Plug, RJ45 (8x8), Single
Your Price: $1.10
Availability: In Stock
More Info
IP67 RJ45 Plug Kit                                                                                  IP67 RJ45 Plug Kit
Your Price: $19.52
Availability: In Stock
More Info
Modular Plug, RJ45 (8x8), Radius Entry Pkg/100                                                      Modular Plug, RJ45 (8x8), Radius Entry Pkg/100
Your Price: $56.10
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Field Terminable Cat 6A RJ45 Plug
© Infinite Electronics International, Inc.
an Infinite company