L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 5e  >  5E SF/UTP Stranded Hi Flex

Double Shielded: Foil plus Braid - SF/UTP Continuous Flex - Stranded Conductor - Category 5E

Double Shielded: Foil plus Braid - SF/UTP Continuous Flex - Stranded Conductor - Category 5E

For Industrial Ethernet applications where high EMI/RFI is present, this rugged cable features foil and braid shielding as well as extra tough jackets that stand up to UV exposure. Designed for continuous motion applications, this cable can be bent over a million times with no impact to electrical performance. Available in 1,000 foot reels. Order online today!

Category 5E SF/UTP Hi Flex PUR 26 AWG 4-Pair Stranded Conductor Teal, 1KFT Category 5E SF/UTP Hi Flex PUR 26 AWG 4-Pair Stranded Conductor Teal, 1KFT Quantity   
Item # TFCLS2005 
List Price $1,627.11  Price Breaks  Availability  In Stock

Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 500FT Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 500FT Quantity   
Item # TFDL5089-500 
List Price $696.15  Price Breaks  Availability  In Stock

Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 100FT Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 100FT Quantity   
Item # TFDL5089-100 
List Price $174.01  Price Breaks  Availability  In Stock



More Ideas
Shielded Cat5e RJ45 Connector for Solid or Stranded Cables                                                                                                                                                                                                    Shielded Cat5e RJ45 Connector for Solid or Stranded Cables
 Your Price:   $71.54
Availability:     In Stock
    More Info
Cat5e RJ45 Connector - Crimp Plug (8X8) - Shielded and Non-Shielded                                                                                                                                                                                           Cat5e RJ45 Connector - Crimp Plug (8X8) - Shielded and Non-Shielded
 Your Price:   $33.64
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company