L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Telecom/Modular  >  Cable Assemblies  >  Outdoor Rated Ethernet Patch Cords  >  TRD695AHF-IND3  >  TRD695AHF-100

Double Shielded Cat6a Outdoor Industrial High Flex Ethernet Cable Teal, RJ45 / RJ45, 100.0ft


RJ45 C6A SFUTP TPE TEL HFX 100
Roll over image to zoom in
L-com Item # TRD695AHF-100

List Price$346.59
Your Price 1-9$346.59
10-24$332.73
25-99$318.86
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 6a patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket that is resistant to industrial Oils and UV damage while maintaining a CMX flame rating. Double shielding along with L-com's shielded RJ45 connectors remove EMI/RFI interference as a concern for your installation. The cable is EIA568 color-coded for compatibility with standard installations. Contact L-com today with your project requirements.

L-com Item #TRD695AHF-100
ManufacturerL-com
UPC # (More)822335375895
RoHS StatusNot Compliant At This Time (More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Outdoor & Industrial rated Oil, UV and Moisture resistant FR-TPE (Flame-Retardant Thermoplastic Elastomer) jacket w/ UL CMX burn rating
  • 100% Foil + 80% Braid shield along with fully shielded RJ45 connectors reduces or eliminates EMI/RFI
  • Dynamic temperature range of -40°C to +75°C; PoE 802.3af & 802.3at compliant to 210ft (64m)
  • Flex Rating: 1 million cycles at 2.75" (10X cable O.D. Min radius) and 10 Million cycles at 5" (20X cable O.D. min radius)
  • Please visit our Custom Cable Configurator to create your own custom lengths.
Applications:
  • 10GBASE-T - 10/100/1000/10000 Ethernet
  • Industrial Ethernet
  • Harsh Environment
  • Factory Automation
  • Outdoor Use
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Cat6a Double Shielded Outdoor High Flex Ethernet Cable PUR , RJ45 / RJ45, BLK, 100.0ft              Cat6a Double Shielded Outdoor High Flex Ethernet Cable PUR , RJ45 / RJ45, BLK, 100.0ft
Your Price: $289.00
Availability: In Stock
More Info
Cat6a Double Shielded Outdoor Industrial High Flex Ethernet Cable TPE, RJ45 / RJ45, Teal, 15.0ft    Cat6a Double Shielded Outdoor Industrial High Flex Ethernet Cable TPE, RJ45 / RJ45, Teal, 15.0ft
Your Price: $78.68
Availability: In Stock
More Info
Cat6a Double Shielded Outdoor Industrial High Flex Ethernet Cable TPE, RJ45 / RJ45, Teal, 1.0ft     Cat6a Double Shielded Outdoor Industrial High Flex Ethernet Cable TPE, RJ45 / RJ45, Teal, 1.0ft
Your Price: $31.05
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD695AHF-1
1.0
In Stock
 
    $31.05 
TRD695AHF-2
2.0
In Stock
 
    $34.21 
TRD695AHF-3
3.0
In Stock
 
    $37.36 
TRD695AHF-5
5.0
In Stock
 
    $43.68 
TRD695AHF-7
7.0
In Stock
 
    $49.99 
TRD695AHF-10
10.0
In Stock
 
    $60.86 
TRD695AHF-15
15.0
In Stock
 
    $78.68 
TRD695AHF-20
20.0
In Stock
 
    $91.02 
TRD695AHF-25
25.0
In Stock
 
    $106.32 
TRD695AHF-30
30.0
In Stock
 
    $122.59 
TRD695AHF-40
40.0
In Stock
 
    $154.15 
TRD695AHF-50
50.0
In Stock
 
    $193.41 
TRD695AHF-75
75.0
In Stock
 
    $264.64 
TRD695AHF-100
100.0
In Stock
 
    $346.59 
TRD695AHF-125
125.0
In Stock
 
    $422.45 
TRD695AHF-150
150.0
In Stock
 
    $501.36 
Need a different length? Try our cable configurator or call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Double Shielded Cat6a Outdoor Industrial High Flex Ethernet Cable Teal, RJ45 / RJ45, 100.0ft
© Infinite Electronics International, Inc.