L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
 
You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Shielded Cat 6 Cable Assemblies  >  TRD695DSZ-RED

Double Shielded Cat 6 Cable Assemblies - RJ45-RJ45 - LSZH Jacket - Red

Double Shielded Cat 6 Cable Assemblies - RJ45-RJ45  - LSZH Jacket - Red

When a regular shield is not enough, L-com's exclusive double-shielded SF/UTP patch cables are ideal. Category 6 tested, these cables use L-com's superior shielding to drastically reduce EMI/RFI interference using a 100% foil plus a 65% braid shield. The Low Smoke Zero Halogen jacket allows this industrial patch cable to meet today's environmental and safety requirements. With 26 AWG stranded conductors, this cable is flexible and easy to install even in tight spaces. We stock in full lengths up to 100 feet so that equipment runs can be pulled directly and simply plugged into either end.

Item # Length Availability Price   Quantity

TRD695DSZ-RED-1
1.0
In Stock
 
    $14.76 
TRD695DSZ-RED-2
2.0
In Stock
 
    $16.02 
TRD695DSZ-RED-3
3.0
In Stock
 
    $17.11 
TRD695DSZ-RED-5
5.0
In Stock
 
    $19.62 
TRD695DSZ-RED-7
7.0
In Stock
 
    $22.11 
TRD695DSZ-RED-10
10.0
In Stock
 
    $25.84 
TRD695DSZ-RED-15
15.0
In Stock
 
    $32.38 
TRD695DSZ-RED-20
20.0
In Stock
 
    $38.67 
TRD695DSZ-RED-25
25.0
In Stock
 
    $44.97 
TRD695DSZ-RED-30
30.0
In Stock
 
    $51.26 
TRD695DSZ-RED-40
40.0
Call Us
 
    $63.86 
TRD695DSZ-RED-50
50.0
In Stock
 
    $76.45 
TRD695DSZ-RED-60
60.0
Call Us
 
    $84.00 
TRD695DSZ-RED-75
75.0
In Stock
 
    $108.22 
TRD695DSZ-RED-100
100.0
In Stock
 
    $136.77 
  


More Ideas
Panel Mount Couplers – USOC crossed or straight wired for voice and data applications                                                                                                                                                                         Panel Mount Couplers – USOC crossed or straight wired for voice and data applications
 Your Price:   $4.27
Availability:     In Stock
    More Info
RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers                                                                                                                                                                         RJ45 Coupler, Cat5e Coupler, Cat6 Coupler, Cat6a Coupler Keystone style RJ45 Couplers
 Your Price:   $11.11
  
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company