L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Converters  >  10G Ethernet Media Converters  >  Planet 10G Converters  >  PT-ENW-9801

Planet 10G SFP+ PCI Express Card


PCI Express CARD 10G SFP+
Roll over image to zoom in
L-com Item # PT-ENW-9801

List Price$225.08
Your Price 1 +$225.08
Availability: Call Us
Quantity  
 
The PT-ENW-9801 is a PCI Express 10Gbps Ethernet Adapter designed to meet high-performance system application requirements. With the innovative PCI Express Bus Architecture, the PT-ENW-9801 provides superior performance over 32/64bit PCI architecture network cards. It provides the best solution to one of the largest issues of Server Farm Networks -- communication speed. Ten times faster than the existing 1000Base-SX/LX fiber solutions, the PLANET PT-ENW-9801 is designed to connect your servers and workstations, guaranteeing extremely high throughput and excellent signal quality. Moreover, the PT-ENW-9801 supports IEEE 802.1Q VLAN which allows it to operate in a flexible and secure network environment. With 16K Jumbo Frame ability and IEEE 802.3 Flow Control support, it further optimizes throughput and wire-speed packet transfer performance without risk of packet loss. The high data throughput of the device makes it ideal for most 10 Gigabit Ethernet environments. As an authorized Planet reseller, we can bid on RFQ's for any Planet part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

This item is non-cancelable / non-returnable.


L-com Item #PT-ENW-9801
ManufacturerPlanet Technology Corporation
Mfg.'s Item #ENW-9801
RoHS StatusSee Manufacturer (More)
Features:
  • PCI Express rev. 2.0 specification x4 interface
  • Simple to swap out SFP+ 10G modules as distance/mode needs change
  • 16X jumbo frame size with IEEE 802.3x full-duplex flow control
  • Compatible with Windows Server 2008 64bit, 2012 64 bit, 7 32 and 64 bit, 8 32 and 64 bit and Linux 2.6x - 3.8.0
  • Easy to install and use. As an authorized Planet reseller, we can bid on RFQ's for any Planet part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.
Applications:
  • High speed home office requirements
  • Terminal network uplinks
  • Evolving network needs
Accessories for this product . . .

Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Planet 10G SFP+ PCI Express Card
© Infinite Electronics International, Inc.
an Infinite company