Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Converters  >  Commercial Converters  >  Planet  >  NCPT  >  NCPT3-2133

Planet 10/100Mb RJ45-100MB Multimode ST 2km

   Features
  • Used to extend UTP Ethernet networks over fiber optic cabling
  • Rugged steel case ensures durability
  • Small form factor saves valuable space
  • LED’s provide at a glance system performance status
Planet 10/100Mb RJ45-100MB Multimode ST 2km
Click image to zoom Click image(s) to zoom
List Price 
$69.00
Your Price1-4$69.00
5-9$66.93
10-24$65.55
25-99$62.10
100 +$58.65
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different port for this Ethernet converter? 

These high performance, cost effective media converters provide a fast and economical way to extend your Ethernet network over fiber. Plug and play set up decreases labor costs and technical knowledge required for installation. Both 10/100 and 100FX interfaces are provided on each converter. Order online today!

   Details
L-com Item #NCPT3-2133
ManufacturerPlanet Technology Corporation
Mfg.'s Item #FT-801
RoHS StatusSee Manufacturer (More)

   Applications
  • LAN backbone
  • High EMI/RFI environments
  • Campus network
  • MAN
Datasheets
User Manual
Catalog Page

Similar Products In Stock
Media Converter, 10/100Base-TX RJ45 to 100Base-FX Multimode ST                                      Media Converter, 10/100Base-TX RJ45 to 100Base-FX Multimode ST
Your Price:   $279.00
Availability:   In Stock
    More Info

Accessories for the Planet 10/100Mb RJ45-100MB Multimode ST 2km
L-com 10/100TX to 100FX Ethernet Media Converters
L-com 10/100TX to 100FX Ethernet Media Converters

Customers who bought the Planet 10/100Mb RJ45-100MB Multimode ST 2km product also bought . . .
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 3.0 ft
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 3.0 ft
Premium SVGA Extension Cable, HD15 Male / Female, Black 20.0 ft
Premium SVGA Extension Cable, HD15 Male / Female, Black 20.0 ft
Planet 15 Slot Media Converter Chassis
Planet 15 Slot Media Converter Chassis
Coaxial Adapter, SMA Female / TNC Male
Coaxial Adapter, SMA Female / TNC Male
Fiber Coupler, ST / ST, Bronze Alignment Sleeve
Fiber Coupler, ST / ST, Bronze Alignment Sleeve
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Planet 10/100Mb RJ45-100MB Multimode ST 2km
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845