L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Converters  >  Commercial Ethernet Media Converters  >  Metrobility/Telco Systems  >  LCR5000 Radiance

Metrobility Radiance Series Media Converter Chassis

Metrobility Radiance Series Media Converter Chassis

The Radiance Chassis platforms provide a flexible, scalable and manageable means for integrating coax; Category 3, 4 or 5 twisted pair; and single mode or multimode fiber optic LAN segments into Ethernet, Fast Ethernet, Gigabit Ethernet, SONET and TDM environments. Metrobility offers four chassis platforms to support its wide range of interface and access line cards. The Radiance R5000 is a NEBS Level 3 certified 19" or 23" rack-mountable 2U platform which supports two rear-loading, redundant, load-sharing, hot-swap AC or DC power supplies, 16 slots for connectivity, and one slot for optional management access. The Radiance R1000 is a NEBS Level 3 certified 1U rack-mounted unit with dual, load-sharing AC or DC power, and accommodates two line cards. The R1000 has a separate bus path for management, data and power for more efficient internal communications. The R200 is a standalone unit, which accommodates a single line card. The R200 is equipped with an internal AC or DC power supply. Order online today!

17 Slot Radiance 5000 Chassis (no pwr supply) 17 Slot Radiance 5000 Chassis (no pwr supply) Quantity   
Item # LCR5000-17HS 
List Price $598.17  Price Breaks  Availability  Call Us

AC Power Supply for the LCR5000 Chassis AC Power Supply for the LCR5000 Chassis Quantity   
Item # LCACPS-17HS 
List Price $139.28  Price Breaks  Availability  Call Us

DC Power Supply for the LCR5000 Chassis DC Power Supply for the LCR5000 Chassis Quantity   
Item # LCDCPS-17HS 
List Price $576.58  Price Breaks  Availability  Call Us

2 Slot Chassis w/2 Front facing AC Power supplies 2 Slot Chassis w/2 Front facing AC Power supplies Quantity   
Item # LCR1000-AAF 
List Price $668.35  Price Breaks  Availability  10/5/2018

1 Slot Chassis w/single AC Power Supply 1 Slot Chassis w/single AC Power Supply Quantity   
Item # LCR200-AC 
List Price $258.42  Price Breaks  Availability  Call Us

1 Slot Chassis w/single DC Power Supply 1 Slot Chassis w/single DC Power Supply Quantity   
Item # LCR200-DC 
List Price $317.44  Price Breaks  Availability  Call Us



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company