L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Converters  >  Commercial Ethernet Media Converters  >  Metrobility/Telco Systems  >  LCR4XX

Metrobility Coarse Wave Division Multiplexing (CWDM) Solutions

Metrobility Coarse Wave Division Multiplexing (CWDM) Solutions

Metrobility's Coarse Wave Division Multiplexing (CWDM) solutions are perfect for campus and Metropolitan Area Network installations. These CWDM solutions can support up to sixteen (16) different channels on one fiber pair each carrying up to 1Gbps of bandwidth, and is accomplished through the expansion port on the 4-channel multiplexer. Metrobility's CWDM solutions combine a broad range of capabilities of passive optical CWDM technology with Radiance line cards and superior network element management through NetBeacon Element Manager to achieve maximum flexibility, scalability, and manageability. This combination creates a robust and flexible managed point-to-point or ring network solution. Metrobility's CWDM solution is ideal for applications where dedicated bandwidth, enhanced diagnostics, and secure PON connections are required. The CWDM network provides a cost-effective "no new fiber upgrade" solution. Contact us today for large project volume discounts.

1U Rack mount Chassis for CWDM Multiplexer and OADM Modules 1U Rack mount Chassis for CWDM Multiplexer and OADM Modules Quantity   
Item # LCR4000-02 
List Price $158.54  Price Breaks  Availability  Call Us

4-Channel CWDM mux/de-mux module (1550, 1570, 1590, 1610 nm) 4-Channel CWDM mux/de-mux module (1550, 1570, 1590, 1610 nm) Quantity   
Item # LCR416-A4-A 
List Price $2,071.36  Price Breaks  Availability  Call Us

4-Channel CWDM mux/de-mux module (1470, 1490, 1510, 1530 nm) 4-Channel CWDM mux/de-mux module (1470, 1490, 1510, 1530 nm) Quantity   
Item # LCR416-A4-B 
List Price $2,071.36  Price Breaks  Availability  Call Us

4-Channel CWDM mux/de-mux module (1390, 1410, 1430, 1450 nm) 4-Channel CWDM mux/de-mux module (1390, 1410, 1430, 1450 nm) Quantity   
Item # LCR416-A4-C 
List Price $2,071.36  Price Breaks  Availability  Call Us

Single Channel Drop and Add Module 1550nm Single Channel Drop and Add Module 1550nm Quantity   
Item # LCR436-J4-55 
List Price $1,335.66  Price Breaks  Availability  Call Us

Single Channel Drop and Add Module 1570nm Single Channel Drop and Add Module 1570nm Quantity   
Item # LCR436-J4-57 
List Price $1,335.66  Price Breaks  Availability  Call Us

Single Channel Drop and Add Module 1590nm Single Channel Drop and Add Module 1590nm Quantity   
Item # LCR436-J4-59 
List Price $1,335.66  Price Breaks  Availability  Call Us

Single Channel Drop and Add Module 1610nm Single Channel Drop and Add Module 1610nm Quantity   
Item # LCR436-J4-61 
List Price $1,335.66  Price Breaks  Availability  Call Us



More Ideas
SC to SC, Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Zipcord Jacket                                                                                                                                                                                SC to SC, Duplex Singlemode Fiber Optic Cables, 9/125 with OFNR Zipcord Jacket
 Your Price:   $21.17
Availability:     In Stock
    More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company