L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Converters  >  Commercial Ethernet Media Converters  >  Metrobility/Telco Systems  >  LCM643

Metrobility 10/100Mbps Delta Class Copper/Fiber Media Converters

Metrobility 10/100Mbps Delta Class Copper/Fiber Media Converters

The Metrobility Delta Class "Twister" Media Converters support mixed media networks by enabling copper-to-fiber conversion to extend network distances. The Delta Class products feature a high impact, wall-mountable housing with integrated cable management. Fiber cable lengths of up to 100km are supported through integral signal retiming. LED indicators for Far End Fault also show whether the remote fiber port is receiving a valid signal from the local unit. When Link Loss Carry Forward (LLCF) is enabled, the ports do not transmit a link signal until they receive a link signal from the opposite port. Remote Loop Back testing between the fiber ports allows the user to diagnose cable problems without disconnecting the fiber cables. Order Online today!

10/100Base-TX, RJ45 to 100Base-FX, MM ST 10/100Base-TX, RJ45 to 100Base-FX, MM ST Quantity   
Item # LCM643-15 
List Price $237.29  Price Breaks  Availability  Call Us

10/100Base-TX, RJ45 to 100Base-FX, MM LC 10/100Base-TX, RJ45 to 100Base-FX, MM LC Quantity   
Item # LCM643-1K 
List Price $289.10  Price Breaks  Availability  Call Us

10/100, RJ45 to 100Base-FX, SM SC 20KM 10/100, RJ45 to 100Base-FX, SM SC 20KM Quantity   
Item # LCM643-14 
List Price $361.63  Price Breaks  Availability  7/13/2018

10/100Base-TX, RJ45 to 100Base-FX, SM LC 10/100Base-TX, RJ45 to 100Base-FX, SM LC Quantity   
Item # LCM643-1M 
List Price $392.72  Price Breaks  Availability  In Stock



 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.
an Infinite company