Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

To our valued customers: The L-com offices will be closed Monday, May 27th, in observance of the Memorial Day holiday.

You Are Here:  Home  >  Ethernet Converters  >  Commercial Converters  >  Metrobility/Telco Systems  >  LC26  >  LC2643-17

Media Converter, 10/100Base-TX RJ45 to 100Base-FX Single mode SC 100m/40Km


Media Converter, 10/100Base-TX RJ45 to 100Base-FX Single mode SC  100m/40Km

Click image to zoom Click image(s) to zoom
L-com Item # LC2643-17

List Price
$419.00
Your Price 1-9$419.00
10-24$410.62
25-99$402.24
100-249$393.86
250 +$385.48
Availability:
6/1/2013
Quantity  

Need a different port for this Ethernet converter? 

Metrobility, a worldwide leader in media conversion, offers a complete line of copper to fiber conversion solutions. The Twister series provides a myriad of interfaces and technology options to choose from. To optimize the performance of your network, all “twisters”™ provide seamless operation in half duplex or full duplex environments. All signal activity is completely translated ensuring accurate communication and collision detection in connected segments. The LC26XX series supports 10/100Mps Ethernet on the UTP port and 100FX and both Multimode and Singlemode fiber interfaces. All Metrobility-LANCAST “twister”™ series converters are made in the USA. Order online today!

L-com Item #LC2643-17
ManufacturerMetrobility/Lancast
Mfg.'s Item #2643-17-01
RoHS StatusSee Manufacturer (More)
Maximum Segment Length100m/40km
Features:
  • Used to extend UTP Ethernet networks over fiber optic cabling
  • Rugged steel case ensures durability
  • Small form factor saves valuable space
  • LED’s provide at a glance system performance status
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Applications:
  • LAN backbone
  • High EMI/RFI environments
  • Campus network
  • MAN
Accessories for the Media Converter, 10/100Base-TX RJ45 to 100Base-FX Single mode SC 100m/40Km

Planet Ethernet Media Converters - 10/100TX to 100FX
Planet Ethernet Media Converters - 10/100TX to 100FX
Similar Products In Stock

L-com Ethernet Media Converter 10/100TX to 100FX SM SC 25km                                         L-com Ethernet Media Converter 10/100TX to 100FX SM SC 25km
Your Price: $88.00
Availability: In Stock
More Info
Media Converter, 10/100Base-TX RJ45 to 100Base-FX Single mode SC                                    Media Converter, 10/100Base-TX RJ45 to 100Base-FX Single mode SC
Your Price: $379.00
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845