L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Converters  >  Commercial Ethernet Media Converters  >  Metrobility/Telco Systems  >  LCR5000 Radiance  >  LCR5000-17HS

17 Slot Radiance 5000 Chassis (no pwr supply)


CHASSIS 17-SLOT W/O PWR SUPPLY
Roll over image to zoom in
CHASSIS 17-SLOT W/O PWR SUPPLY CHASSIS 17-SLOT W/O PWR SUPPLY
L-com Item # LCR5000-17HS

List Price$598.17
Your Price 1-9$598.17
10-24$586.21
25-99$574.24
100 +Call Us
Availability: Call Us
Quantity  
Need a different type of rack panel?  

The Radiance Chassis platforms provide a flexible, scalable and manageable means for integrating coax; Category 3, 4 or 5 twisted pair; and single mode or multimode fiber optic LAN segments into Ethernet, Fast Ethernet, Gigabit Ethernet, SONET and TDM environments. Metrobility offers four chassis platforms to support its wide range of interface and access line cards. The Radiance R5000 is a NEBS Level 3 certified 19" or 23" rack-mountable 2U platform which supports two rear-loading, redundant, load-sharing, hot-swap AC or DC power supplies, 16 slots for connectivity, and one slot for optional management access. The Radiance R1000 is a NEBS Level 3 certified 1U rack-mounted unit with dual, load-sharing AC or DC power, and accommodates two line cards. The R1000 has a separate bus path for management, data and power for more efficient internal communications. The R200 is a standalone unit, which accommodates a single line card. The R200 is equipped with an internal AC or DC power supply. Order online today!

L-com Item #LCR5000-17HS
ManufacturerMetrobility/Lancast
Mfg.'s Item #R5000-17HS
RoHS StatusSee Manufacturer (More)
Features:
  • Used to house Metrobility's Radiance Series media converters
  • Redundant power options ensure critical network uptime
  • Rack mount and desktop versions available providing design flexibility
  • AC and DC power options are available
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Applications:
  • LAN backbone
  • High EMI/RFI environments
  • Campus network
  • MAN
Accessories for this product . . .

Similar Products

1 Slot Chassis w/single DC Power Supply                                                             1 Slot Chassis w/single DC Power Supply
Your Price: $317.44
Availability: 7 Days
More Info
1 Slot Chassis w/single AC Power Supply                                                             1 Slot Chassis w/single AC Power Supply
Your Price: $258.42
Availability: 7 Days
More Info
2 Slot Chassis w/2 Front facing AC Power supplies                                                   2 Slot Chassis w/2 Front facing AC Power supplies
Your Price: $668.35
Availability: 7 Days
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 17 Slot Radiance 5000 Chassis (no pwr supply)
© Infinite Electronics International, Inc.