L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Converters  >  NEMA Hardened Ethernet Media Converters  >  EtherWan-Hardened  >  EW-41-136046-1

12V DC@ 3 Amp Hardened Power Supply


POWER SUPPLY FOR EW-EL900/9000
Roll over image to zoom in
L-com Item # EW-41-136046-1

List Price$74.51
Your Price 1 +$74.51
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
12V DC@ 3 Amp Hardened Power Supply. The following power supply can be used with EX33000, EX35000, EX41000, EX43000, EX47000, EX61000, EX61000A, EX62000, EX63000, EX65000, EX71000, EX72000, EX73000, EX95000, EX96000, EL1141, EL900, EL9000, EL9020, EL9100, ED3341, ED3344, ED3371, ED3141, ED3171, SE5100, SE5300, SE6100, SE6300, SW5400, FT5702, TS130, TS930 series.

L-com Item #EW-41-136046-1
ManufacturerETHERWAN
Mfg.'s Item #41-136046-1
RoHS StatusSee Manufacturer (More)
Features:
  • 12V DC@ 3 Amp Hardened Power Supply
  • 36 Watts
  • Operating Temperature: -40°C to 75°C (-40°F to 167°F)
  • Complies with NEMA TS1 & TS2 Environmental requirements for Traffic control equipment
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed 12V DC@ 3 Amp Hardened Power Supply
© Infinite Electronics International, Inc.