L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

To our valued customers: Our offices will be closed Monday, May 27th, in observance of the Memorial Day Holiday.

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRG795MZ-OD

Category 7 Metal RJ45 Outdoor Industrial GigE Capable Patch Cables

Category 7 Metal RJ45 Outdoor Industrial GigE Capable Patch Cables

L-com's TRG795 Category 7 line of cables feature construction with an overall Braid shield around individually shielded twisted pairs (S/FTP) and feature a ruggedized die-cast metal RJ45 connector on each end. The Halogen-free TPU cable used in these assemblies is 10gig Category 7 rated, is Oil and UV resistant and is quite suitable for industrial or outdoor environments in addition to having excellent flex characteristics. Furthermore, the metal RJ45 can be easily modified with optional supplied parts into a horizontal or vertical GigE RJ45 for Machine Vision applications. This Unified GigE bracket is easy to install and contains spacers for 2mm and 4mm making the plug compatible with either of the common Machine Vision standards. See the part's drawing for additional details. Whether you are using this in a standard Ethernet or GigE application, these cables are perfect for rugged factory, industrial or outdoor applications. Contact L-com with your cable needs today.

Item # Length Availability Price   Quantity

TRG795MZ-01
1.0
In Stock
 
    $49.40 
TRG795MZ-02
2.0
In Stock
 
    $56.43 
TRG795MZ-03
3.0
In Stock
 
    $63.43 
TRG795MZ-05
5.0
In Stock
 
    $77.48 
TRG795MZ-10
10.0
In Stock
 
    $115.05 
  


 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.