L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TOFC6A  >  TOFC6A-BLK

Category 6a Shielded PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black


C6a F/UTP 23SLD PE BLK 1KFT
Roll over image to zoom in
L-com Item # TOFC6A-BLK

List Price$347.33
Your Price 1 +$347.33
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The TOFC6A-BLK is designed for outdoor applications. The jacket is water proof and UV resistant jacket with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cable is rated for Category 6A applications. Additional features include 23 AWG solid conductors which are excellent for punch-down applications, standard TIA/EIA wiring and an operating temperature up to 70°C. Available in 1,000 ft reels. Order online today!

L-com Item #TOFC6A-BLK
ManufacturerL-com
UPC # (More)822335373594

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • LLDPE (linear low density polyethylene) jacket is UV protected to prevent damage from sunlight exposure
  • Cable is excellent for outdoor environments and is suitable for direct burial applications
  • Foil shielded for reducing EMI/RFI noise in high-speed Ethernet networks
  • Temperature range: -40°C to +70°C; nominal jacket OD: 0.335"; nominal conductor OD: 0.046"
Applications:
  • Industrial or harsh environment Ethernet
  • Outdoor applications
  • Direct burial applications
  • Manufacturing
  • Punch-down applications
Similar Products

 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6a Shielded PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black
© Infinite Electronics International, Inc.