L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Modular Plugs  >  Cat6a RJ45 Connectors  >  TSP6088

Category 6A RJ45 Plug (8x8), Pkg/100


PLUG, RJ45 CAT6A 100PK
Roll over image to zoom in
L-com Item # TSP6088

List Price$93.21
Your Price 1-9$93.21
10-24$87.61
25-99$82.02
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type for this connector?  

Finding the right modular plug has never been easier with L-com's extensive line of products. Stewart's staggered-pin category 6A rated RJ45 crimp plug is designed for today's high performance networks. A superior two-prong contact design works for both Solid and Stranded conductors. An integrated strain relief boot holds the cable in the proper position while crimping and provides protection to the cable connection after installation. Same day shipping on most items; Order online today!

L-com Item #TSP6088
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)
Packaging100 Pack
Features:
  • Fully compliant with EIA/TIA 568B.2-10 and IEC 60603-7-51 standards for CAT6a speeds
  • Load bar ensures easy assembly and 50 micro-inches gold plating ensures connection quality, performance and durability plus slim line boot offers integrated strain relief and latch protection without increasing the overall width of the plug for space sensitive applications
  • Recommended crimp tool: HTS7508C6
  • Plug is designed to terminate conductor/insulation OD of 0.037-0.042" & strain relief boot is designed for a cable OD of 0.240-0.250"
  • Plugs are packaged 100 pieces per bag
Accessories for the Category 6A RJ45 Plug (8x8), Pkg/100

Professional Grade Ratcheting Crimp Tool for TSP4288C6 Plugs
Professional Grade Ratcheting Crimp Tool for TSP4288C6 Plugs
Similar Products

Shielded Modular Plug, RJ45 (8x8), Single                                                           Shielded Modular Plug, RJ45 (8x8), Single
Your Price: $0.98
Availability: In Stock
More Info
IP67 RJ45 Plug Kit                                                                                  IP67 RJ45 Plug Kit
Your Price: $17.56
Availability: In Stock
More Info
Modular Plug, RJ45 (8x8), Radius Entry Pkg/100                                                      Modular Plug, RJ45 (8x8), Radius Entry Pkg/100
Your Price: $51.76
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6A RJ45 Plug (8x8), Pkg/100
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company