L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  C6 UTP Solid Riser Rated  >  TC8678

Category 6 UTP Riser Rated 23 AWG 4-Pair Solid Conductor White, 1KFT


C6 UTP 4PR/23 SLD CMR WHT 1K
Roll over image to zoom in
L-com Item # TC8678

List Price$171.67
Your Price 1-99$171.67
100 +$166.52
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Maximize performance in your next cabling project with L-com's Category 6 twisted pair cabling. This cable is EIA568 color-coded for compatibility with standard installations. Category 6 cabling is perfect for high-speed Ethernet data applications. Solid conductors terminate easily into standard IDC connectors and panels. Order online today!

L-com Item #TC8678
ManufacturerL-com
UPC # (More)822335327405
ColorWhite

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Category 6 Rated 23-AWG Solid Conductor Bulk Cable with PVC Jacket
  • EIA568 color-coded for compatibility with standard installations
  • 4-Pair cable is compatible with high-speed gigabit Ethernet transmissions
  • -10°C to +75°C operating temperature
  • Solid conductors are ideal for punchdown or IDC terminations
Applications:
  • 10/100/1000Base T
  • Telecommunications
  • LAN
  • Premise wiring
Similar Products

Cat 6 UTP CMR 28AWG 4-Pair Stranded Slim-Line Blue, 1KFT                                            Cat 6 UTP CMR 28AWG 4-Pair Stranded Slim-Line Blue, 1KFT
Your Price: $251.12
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6 UTP Riser Rated 23 AWG 4-Pair Solid Conductor White, 1KFT
© Infinite Electronics International, Inc.