L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  C6 UTP Outdoor PE  >  TOAC6-BLK

Category 6 UTP Outdoor Aerial Messenger Fig8 PE 23 AWG Solid Conductor Black, 1KFT


C6 UTP PE OSP BLK 1KFT
Roll over image to zoom in
L-com Item # TOAC6-BLK

List Price$411.11
Your Price 1-99$411.11
100 +$398.78
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Protect Ethernet cable runs outside with L-com's Category 6 rated Outdoor Ethernet cables. These cables feature outdoor rated jackets which are protected against moisture and UV (sunlight) damage. The cables are EIA568 color-coded for compatibility with standard installations and feature solid conductors for termination into standard IDC connectors and for use with PoE. Some versions are capable of being used in Aerial applications and some are Direct Burial capable. Find the best one for your application and order online today!

L-com Item #TOAC6-BLK
ManufacturerL-com
ColorBlack
Features:
  • Category 6 Outdoor Ethernet Cable, Figure 8 style Aerial with Galvanized steel messenger
  • PE jacket material is UV and moisture protected against damage due to sunlight (UV) exposure and water
  • Unshielded (UTP) construction with 23AWG solid conductors is excellent for punchdown and PoE applications
  • CMX and IEC-332-1 Flame Rating; Temp range: -40° to +70°C
  • EIA568 color-coded for compatibility with standard installations
Applications:
  • Outdoor Ethernet Networks
  • Harsh environment
  • Campus networking
  • Aerial applications
  • PoE and PoE+
Accessories for this product . . .

Similar Products

Category 6 UTP Outdoor PE 23 AWG Solid Conductor Black, 1KFT                                        Category 6 UTP Outdoor PE 23 AWG Solid Conductor Black, 1KFT
Your Price: $379.95
Availability: In Stock
More Info
Category 6 UTP Outdoor Aerial Lashed PE 24 AWG Solid Conductor Black, 1KFT                          Category 6 UTP Outdoor Aerial Lashed PE 24 AWG Solid Conductor Black, 1KFT
Your Price: $580.99
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6 UTP Outdoor Aerial Messenger Fig8 PE 23 AWG Solid Conductor Black, 1KFT
© Infinite Electronics International, Inc.