L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Connectors  >  Cat6 RJ45 Connectors  >  TSP8028C6

Category 6 RJ45 Plug (8x8) for 28AWG Conductors, Pkg/50


PLUG 8P8C C6 28AWG 50PK
Roll over image to zoom in
L-com Item # TSP8028C6

List Price$23.34
Your Price 1-9$23.34
10-24$21.47
25-99$19.61
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Finding the right modular plug has never been easier with L-com's extensive line of products. This category 6 rated RJ45 crimp plug is designed for today's high performance networks. This plug is specifically designed for 28AWG conductors and is what L-com uses on its slim-line cable assemblies. Same day shipping on most items. Order online today!

L-com Item #TSP8028C6
ManufacturerL-com
UPC # (More)822335369191
RoHS StatusRoHS Compliant RoHS Compliant(More)
Packaging50 Pack

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • High-Performance RJ45 plug for demanding EMI/RFI Environments that is fully compliant with TIA-1096 standards
  • Mechanical design containing a wire aligner and load bar to ensure easy and accurate assembly
  • Recommended crimp tool: HT1500
  • Plug is designed to terminate 28AWG conductors such as L-com's C6 slim-line bulk cables
  • Plugs are packaged 50 pieces per bag
Accessories for the Category 6 RJ45 Plug (8x8) for 28AWG Conductors, Pkg/50

Two-In-One Modular Crimp Tool
Two-In-One Modular Crimp Tool
Cat 6 UTP CMR 28AWG 4-Pair Stranded Slim-Line Blue, 1KFT
Cat 6 UTP CMR 28AWG 4-Pair Stranded Slim-Line Blue, 1KFT
Similar Products

 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6 RJ45 Plug (8x8) for 28AWG Conductors, Pkg/50
© Infinite Electronics International, Inc.