L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Ruggedized IP68 RJ45 Jacks  >  ECRH  >  ECSH3109U00

Category 6, Flange Mount, Electroless Nickel finish with Grounding Shield, Mounting Hardware & DC


C6 FLNG MNT SHLD SEALED EN
Roll over image to zoom in
L-com Item # ECSH3109U00

List Price$124.54
Your Price 1 +$124.54
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different connector end for this adapter?  

These ruggedized Category 5e or Category 6 RJ45 Flange mounts are transversely sealed for complete moisture and dust protection. An IP68 rating applies even without a mated connector or dust cap! This line comes with full mounting hardware including a bracket, self-sealing mounting screws, and gasket making for an easy installation. Zinc-Nickel and Electroless Nickel versions are available with an EMC grounding plate on both sides of the receptacle to ensure full grounding of shielded RJ45 cord sets. Flanges are available with or without dust caps. Contact our technical support today to discuss your application.

L-com Item #ECSH3109U00
ManufacturerL-com
RoHS StatusRoHS Compliant RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Category 6 rated
  • Jacks are transversely sealed with or without mated connector or cap and maintain IP68 seal and rating
  • Electroless Nickel finish is shielded with EMC grounding shields, is RoHS compliant and black in color
  • Comes with full mounting hardware including mounting bracket, O-rings and self sealing mounting screws
  • Ruggedized RJ45 Jacks are able to mate with L-com's line of Ruggedized Plugs as well as assemblies built using those plugs or standard RJ45's
Applications:
  • Harsh environment or outdoor use
  • Factory network
  • Battlefield communication systems
  • Industrial process control
  • Category 5e or Category 6 networks
Accessories for this product . . .

Similar Products

Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru                                            Cat5e Coupler - Unshielded RJ45 (8x8) Keystone Feed-thru
Your Price: $5.68
Availability: In Stock
More Info
Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru                                              Cat 3 Coupler - Shielded RJ45 (8x8) Keystone Feed-thru
Your Price: $5.56
Availability: In Stock
More Info
Modular Coupler, RJ45 (8x8), Cross Wired                                                            Modular Coupler, RJ45 (8x8), Cross Wired
Your Price: $3.80
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6, Flange Mount, Electroless Nickel finish with Grounding Shield, Mounting Hardware & DC
© Infinite Electronics International, Inc.