L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  C6 F/UTP Stranded PVC  >  TFC2932

Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Red, 1KFT


C6 FTP 4PR/26 STR PVC RED 1K
Roll over image to zoom in
L-com Item # TFC2932

List Price$454.40
Your Price 1-99$454.40
100 +$440.77
Availability: Call Us
Quantity  
 
For Protection against EMI/RFI interference L-com's High-Performance Category 6 Shielded bulk cable is the perfect choice. Designed for today's hi-speed gigabit networks, this Category 6 cable from L-com is made to out perform all others. With a 100% foil shield covering 4-Pair 26AWG stranded conductors, your data is protected from interference. Designed to exceed EIA568B standards, this cable will easily handle Gigabit Ethernet applications. Contact us today for all of your network cabling needs.

L-com Item #TFC2932
ManufacturerL-com
ColorRed

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Premium Grade Category 6 Shielded Bulk Cable
  • Aluminized Polyester Shield for protection from EMI
  • 26AWG stranded conductors for flexibility
  • Durable RoHS compliant PVC jacket
  • EIA568 color-coded for compatibility with standard installations
Applications:
  • Premise wiring
  • Gigabit Ethernet
  • Telecommunications
  • Network installation
Accessories for the Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Red, 1KFT

Crimp Tool Body, accepts any HTS2100 Die Set
Crimp Tool Body, accepts any HTS2100 Die Set
UTP/STP Cable Stripper for Round or Flat Cable
UTP/STP Cable Stripper for Round or Flat Cable
Similar Products

Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Lt. Gray, 1KFT                                Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Lt. Gray, 1KFT
Your Price: $442.53
Availability: In Stock
More Info
Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Black, 1KFT                                   Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Black, 1KFT
Your Price: $454.38
Availability: 14 Days
More Info
Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Yellow, 1KFT                                  Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Yellow, 1KFT
Your Price: $454.40
Availability: 14 Days
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6 F/UTP PVC 26 AWG 4-Pair Stranded Conductor Red, 1KFT
© Infinite Electronics International, Inc.