L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  C6 F/UTP Solid Outdoor PE  >  TOFC6-BLK

Category 6 F/UTP PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black


C6 F/UTP 23SLD PE BLK 1KFT
Roll over image to zoom in
L-com Item # TOFC6-BLK

List Price$287.98
Your Price 1 +$287.98
Availability: 9/27/2019
Quantity  
 
The L-com's shielded outdoor Ethernet cables are designed for outdoor applications. The jackets are water proof and UV resistant with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cables are rated for Category 5e applications. Additional features include 23AWG solid conductors which are excellent for punch-down and PoE/PoE+ applications, standard TIA/EIA wiring and an operating temperature of up to 70°C. Available in 1,000 ft reels. Two versions available: Round Direct Burial capable and Figure-8 style Aerial Messenger. Choose the best for your application and order online today!

L-com Item #TOFC6-BLK
ManufacturerL-com
UPC # (More)822335373570
ColorBlack

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • LLDPE (linear low density polyethylene) jacket is UV protected to prevent damage from sunlight exposure
  • The cable excellent for outdoor environments and is suitable for direct burial applications
  • Foil shielded with drain wire for reducing EMI/RFI noise in high-speed Ethernet networks
  • Temperature range: -40°C to +70°C; nominal jacket OD: 0.311"; nominal conductor OD: 0.047"
Applications:
  • Industrial or harsh environment Ethernet
  • Outdoor applications
  • Direct burial applications
  • Manufacturing
  • PoE
Similar Products

Category 6 F/UTP PE Outdoor Aerial Messenger Fig8 23 AWG 4-Pair Solid, 1,000ft, Black               Category 6 F/UTP PE Outdoor Aerial Messenger Fig8 23 AWG 4-Pair Solid, 1,000ft, Black
Your Price: $488.89
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6 F/UTP PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black
© Infinite Electronics International, Inc.