L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 6  >  C6 F/UTP Solid Outdoor PE  >  TFAC6-BLK

Category 6 F/UTP PE Outdoor Aerial Messenger Fig8 23 AWG 4-Pair Solid, 1,000ft, Black


C6 F/UTP PE OSP BLK 1KF
Roll over image to zoom in
L-com Item # TFAC6-BLK

List Price$488.89
Your Price 1-99$488.89
100 +$474.22
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The L-com's shielded outdoor Ethernet cables are designed for outdoor applications. The jackets are water proof and UV resistant with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cables are rated for Category 5e applications. Additional features include 23AWG solid conductors which are excellent for punch-down and PoE/PoE+ applications, standard TIA/EIA wiring and an operating temperature of up to 70°C. Available in 1,000 ft reels. Two versions available: Round Direct Burial capable and Figure-8 style Aerial Messenger. Choose the best for your application and order online today!

L-com Item #TFAC6-BLK
ManufacturerL-com
ColorBlack
Features:
  • Foil Shielded (F/UTP) Category 6 Outdoor Ethernet Cable, Figure 8 style Aerial with Galvanized steel messenger
  • PE jacket material is UV and moisture protected against damage due to sunlight (UV) exposure and water
  • Foil shielded with drain wire for reducing EMI/RFI noise in high-speed Ethernet networks
  • CMX and IEC-332-1 Flame Rating; Temp range: -40° to +70°C
  • EIA568 color-coded for compatibility with standard installations
Applications:
  • Industrial or harsh environment Ethernet
  • Outdoor applications
  • Direct burial applications
  • Manufacturing
  • PoE
Accessories for this product . . .

Similar Products

Category 6 F/UTP PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black                              Category 6 F/UTP PE Outdoor Direct Burial 23 AWG Solid, 1,000ft, Black
Your Price: $287.98
Availability: 5 Days
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 6 F/UTP PE Outdoor Aerial Messenger Fig8 23 AWG 4-Pair Solid, 1,000ft, Black
© Infinite Electronics International, Inc.