L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855HFT  >  TRD855HFT-75

Category 5e UTP TPE High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 75.0 ft


RJ45 C5e UTP HIFLX TPE BLK 75F
Roll over image to zoom in
L-com Item # TRD855HFT-75

List Price$122.73
Your Price 1-9$122.73
10-24$115.37
25-99$108.00
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated TPE (Thermoplastic Elastomer) jacket that is resistant to Industrial Oils, UV Damage and Weld Spatter while maintaining a CMX flame rating. The cable is EIA568 color-coded for compatibility with standard installations and has a continuous flex rating into the millions. Contact L-com today with your project requirements.

L-com Item #TRD855HFT-75
ManufacturerL-com
UPC # (More)822335376007
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Built with Category 5e rated UTP cable
  • TPE (termoplastic elastomer) jacket is outdoor rated, UV resistant, weld spatter resistant, oil resistant and has a CMX UL burn rating
  • Continuous flexing: 1 million cycles at 2.48" (10x cable OD) and 10 million cycles at 4.96" (20x cable OD)
  • 24AWG stranded conductors and temperature range of -40°C TO +80°C
  • Wired to TIA/EIA 568B standards
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Outdoor Use
  • Harsh Environment applications
Similar Products

Premium Category 5E Patch Cable, RJ45 / RJ45, Black 75.0 ft                                         Premium Category 5E Patch Cable, RJ45 / RJ45, Black 75.0 ft
Your Price: $39.26
Availability: In Stock
More Info
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 75.0 ft                                          Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 75.0 ft
Your Price: $39.26
Availability: In Stock
More Info
Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 75.0 ft                                             Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 75.0 ft
Your Price: $62.99
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD855HFT-1
1.0
In Stock
 
    $14.18 
TRD855HFT-3
3.0
In Stock
 
    $17.09 
TRD855HFT-5
5.0
In Stock
 
    $19.95 
TRD855HFT-10
10.0
In Stock
 
    $27.18 
TRD855HFT-25
25.0
In Stock
 
    $48.86 
TRD855HFT-50
50.0
In Stock
 
    $86.59 
TRD855HFT-75
75.0
In Stock
 
    $122.73 
TRD855HFT-100
100.0
In Stock
 
    $158.86 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e UTP TPE High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 75.0 ft
© L-com, Inc. All Rights Reserved. L-com, Inc., 50 High Street, West Mill, 3rd Floor, Suite #30, North Andover, MA 01845
an Infinite company