L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

 
You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855HFP  >  TRD855HFP-25

Category 5e UTP PUR High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 25.0 ft


RJ45 C5e UTP HIFLX PUR BLK 25F
Roll over image to zoom in
L-com Item # TRD855HFP-25

List Price$43.27
Your Price 1-9$43.27
10-24$40.67
25-99$38.08
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated PUR (Polyurethane) jacket that is resistant to UV Damage. The cable is EIA568 color-coded for compatibility with standard installations and has a continuous flex rating into the millions. Contact L-com today with your project requirements.

L-com Item #TRD855HFP-25
ManufacturerL-com
UPC # (More)822335375956
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Built with Category 5e rated UTP cable
  • PUR (polyurethane) jacket is outdoor rated and UV resistant
  • Continuous flexing: 1 million cycles at 2.28" (10x cable OD) and 10 million cycles at 4.56" (20x cable OD)
  • 24AWG stranded conductors and temperature range of -40°C TO +75°C
  • Wired to TIA/EIA 568B standards
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Outdoor Use
  • Harsh Environment applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 25.0 ft                                               Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 25.0 ft
Your Price: $11.33
Availability: In Stock
More Info
Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 25.0 ft                                             Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 25.0 ft
Your Price: $30.55
Availability: In Stock
More Info
Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 25.0 ft                           Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 25.0 ft
Your Price: $78.60
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD855HFP-1
1.0
In Stock
 
    $12.51 
TRD855HFP-3
3.0
In Stock
 
    $15.07 
TRD855HFP-5
5.0
In Stock
 
    $17.64 
TRD855HFP-10
10.0
In Stock
 
    $24.04 
TRD855HFP-25
25.0
In Stock
 
    $43.27 
TRD855HFP-50
50.0
In Stock
 
    $76.35 
TRD855HFP-75
75.0
In Stock
 
    $107.35 
TRD855HFP-100
100.0
Call Us
 
    $139.39 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e UTP PUR High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 25.0 ft
© Infinite Electronics International, Inc.
an Infinite company