L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936


You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor Rated Cable Assemblies  >  TRD855HFP  >  TRD855HFP-100

Category 5e UTP PUR High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 100.0 ft


RJ45 C5e UTP HIFLX PUR BK 100F
Roll over image to zoom in
L-com Item # TRD855HFP-100

List Price$133.77
Your Price 1-9$133.77
10-24$125.74
25-99$117.72
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
Need a different cable type 

Designed for industrial or outdoor environments where ordinary patch cables fail, this exclusive ultra flexible Category 5E patch cord series from L-com is built to take a beating. These cables utilize an outdoor rated PUR (Polyurethane) jacket that is resistant to UV Damage. The cable is EIA568 color-coded for compatibility with standard installations and has a continuous flex rating into the millions. Contact L-com today with your project requirements.

L-com Item #TRD855HFP-100
ManufacturerL-com
UPC # (More)822335375987
RoHS StatusPartially RoHS Compliant Stock RoHS Compliant(More)
Features:
  • Built with Category 5e rated UTP cable
  • PUR (polyurethane) jacket is outdoor rated and UV resistant
  • Continuous flexing: 1 million cycles at 2.28" (10x cable OD) and 10 million cycles at 4.56" (20x cable OD)
  • 24AWG stranded conductors and temperature range of -40°C TO +75°C
  • Wired to TIA/EIA 568B standards
Applications:
  • Industrial Ethernet
  • 10/100BASE-TX
  • Factory Automation
  • Outdoor Use
  • Harsh Environment applications
2D Drawing (.pdf)
3D CAD Model (.step)
Similar Products

Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 100.0 ft                          Category 5E Outdoor Patch Cable, RJ45/RJ45, Weather Tight Grommet 100.0 ft
Your Price: $150.24
Availability: In Stock
More Info
Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 100.0 ft                                              Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 100.0 ft
Your Price: $37.82
Availability: In Stock
More Info
Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 100.0 ft                                            Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 100.0 ft
Your Price: $79.78
Availability: In Stock
More Info
Item #   Length   Availability   Price     Quantity  

TRD855HFP-1
1.0
In Stock
 
    $12.00 
TRD855HFP-3
3.0
In Stock
 
    $14.46 
TRD855HFP-5
5.0
In Stock
 
    $16.92 
TRD855HFP-10
10.0
In Stock
 
    $23.07 
TRD855HFP-25
25.0
In Stock
 
    $41.52 
TRD855HFP-50
50.0
In Stock
 
    $73.27 
TRD855HFP-75
75.0
In Stock
 
    $103.02 
TRD855HFP-100
100.0
In Stock
 
    $133.77 
Need a different length? Call us now!   
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e UTP PUR High Flex Outdoor Industrial Ethernet Cable, RJ45 / RJ45, Black, 100.0 ft
© Infinite Electronics International, Inc.
an Infinite company