Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Wall Plates and Surface Mount Boxes  >  Pre-Configured Surface Mount Boxes  >  SMB  >  SMB4545-I

Category 5E Surface Box, RJ45 (8x8) / RJ45 (8x8) Ivory


Category 5E Surface Box, RJ45 (8x8) / RJ45 (8x8) Ivory

Click image to zoom Click image(s) to zoom
L-com Item # SMB4545-I

List Price
$12.95
Your Price 1-9$12.95
10-24$12.43
25-99$11.91
100-249$11.40
250-499$10.88
Availability:
In Stock

Available for Same Day Shipping
Quantity  

Need a different cable type for this connector? 

Add an Ethernet or telephone port quickly and easily with L-com's economical surface mount boxes. Each box comes with a pre-installed RJ45 and/or RJ12 jack. Industry standard IDC 110 style connectors make installation quick and easy. The RJ45 jacks are EIA568A/B color-coded for compatibility with your cable plan. Each box includes screws and double sided adhesive tape for mounting to virtually any surface. Larger volume quotations are available; Contact us today!

L-com Item #SMB4545-I
ManufacturerL-com
UPC # (More)822335034426
RoHS StatusRoHS Compliant RoHS Compliant(More)
ColorIvory
Features:
  • Category 5E surface mount boxes for adding an Ethernet or Telephone port
  • Includes screws and double sided adhesive tape for mounting
  • Industry standard IDC 110 style connector for quick and easy installation
  • EIA568A/B wiring codes listed on RJ45 jacks for compatibility with your cable plan
  • Available in Ivory or White
Applications:
  • Telecommunications
  • Voice/Data
  • LAN
  • Premise wiring
Similar Products In Stock

Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B                                               Shielded Category 5E Keystone Jack 110/RJ45 EIA568A/B
Your Price: $4.95
Availability: In Stock
More Info
Cat5e ECF Keystone Jack 110/RJ45 EIA568A/B Black                                                    Cat5e ECF Keystone Jack 110/RJ45 EIA568A/B Black
Your Price: $5.95
Availability: In Stock
More Info
Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B                                                Shielded Category 6 Keystone Jack 110/RJ45 EIA568A/B
Your Price: $5.95
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845