L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TOFDLC5  >  TOFDLC5-BLK

Category 5e Shielded LSZH Outdoor Direct Burial 24 AWG 4-Pair Solid, 1,000ft, Black


C5E F/UTP 24SLD LSZH BLK 1KFT
Roll over image to zoom in
L-com Item # TOFDLC5-BLK

List Price$229.72
Your Price 1 +$229.72
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
The TOFDLC5-BLK is designed for outdoor applications where PVC's toxicity may be restricted. It features a LSZH (low-smoke zero-halogen), UV resistant jacket with a CMX burn rating. A foil shield and drain wire help filter unwanted EMI/RFI interference. Cable is rated for Category 5e applications. Additional features include 24 AWG solid conductors which are excellent for punch-down applications, standard EIA/TIA wiring and an operating temperature of up to 75°C. Available in 1,000 ft reels. Order online today!

L-com Item #TOFDLC5-BLK
ManufacturerL-com
UPC # (More)822335373556

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • LSZH (low-smoke zero-halogen) outer jacket is UV protected to prevent damage from sunlight exposure and has a CMX burn rating
  • The cable excellent for outdoor environments and is suitable for direct burial applications
  • Foil shielded with drain wire for reducing EMI/RFI noise in high-speed Ethernet networks
  • Temperature range: -20°C to +75°C; nominal jacket OD: 0.252"; nominal conductor OD: 0.036"
Applications:
  • Industrial, harsh or outdoor Ethernet
  • Punch-down applications
  • Direct burial applications
  • Manufacturing
  • PoE
Accessories for the Category 5e Shielded LSZH Outdoor Direct Burial 24 AWG 4-Pair Solid, 1,000ft, Black

3 in 1 RJ45 Crimp Tool
3 in 1 RJ45 Crimp Tool
LSZH Snagless "Shark Fin" Style Boots, 6.5mm Black, Pkg/ 50
LSZH Snagless "Shark Fin" Style Boots, 6.5mm Black, Pkg/ 50
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
Similar Products

Category 5E SF/UTP LSZH 26 AWG 4-Pair Stranded Conductor Lt Gray, 1KFT                              Category 5E SF/UTP LSZH 26 AWG 4-Pair Stranded Conductor Lt Gray, 1KFT
Your Price: $576.24
Availability: In Stock
More Info
Category 5E SF/UTP LSZH 26 AWG 4-Pair Stranded Conductor Lt Red, 1KFT                               Category 5E SF/UTP LSZH 26 AWG 4-Pair Stranded Conductor Lt Red, 1KFT
Your Price: $649.69
Availability: In Stock
More Info
Category 5E SF/UTP LSZH 24 AWG 4-Pair Solid Conductor Lt Gray, 1KFT                                 Category 5E SF/UTP LSZH 24 AWG 4-Pair Solid Conductor Lt Gray, 1KFT
Your Price: $483.14
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e Shielded LSZH Outdoor Direct Burial 24 AWG 4-Pair Solid, 1,000ft, Black
© Infinite Electronics International, Inc.