L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936
You Are Here:  Home  >  Ethernet Cabling  >  Bulk Cable  >  Category 5e  >  5E SF/UTP Stranded Hi Flex  >  TFDL5089-500

Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 500FT


C5E SFTP 4PR/24 BLK TPE 500'
Roll over image to zoom in
L-com Item # TFDL5089-500

List Price$696.15
Your Price 1-99$696.15
100 +$675.27
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
L-com's TFDL50 line of outdoor/industrial cables are designed for extreme applications where rugged, shielded, high-flex cables are required. They feature oil, chemical and ultra-violet resistant jackets. These jackets are pressure extruded over the cable core, effectively locking the twisted pairs in place. This provides very stable electrical performance, even when the cables are impacted, bent or repeatedly flexed. Additional features include stranded conductors and dynamic operating temperatures up to at least 75°C. These cables have been tested to 10 million flex cycles and the cable will not break down when exposed to oil based lubricants such as those normally found in an industrial automation environment! The cables are also CMX outdoor rated to guarantee excellent performance even outdoors. Order online today!

L-com Item #TFDL5089-500
ManufacturerL-com
UPC # (More)822335334564
RoHS StatusNot Compliant At This Time (More)
ColorBlack

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Double shielded Category 5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Oil Resistant, UV resistant, FR-TPE (Flame Retardant Thermoplastic Elastomer) jacket that is CMX rated for outdoor use
  • Dynamic temperature range of -40°C to +75°C and rated for 600V
  • Suitable for use in extreme Hi-flex continuous motion applications requiring 4 pair Cat5e cabling
  • Please note that this cable has large 0.046" conductors so a special RJ45 plug for large OD conductors is recommended; L-com offers TSP8048C5S to meet this need
Applications:
  • Outdoor networks
  • Industrial robotic or continuous motion applications
  • Harsh Environments such as Oil and Gas
  • Mil-Tec
  • Transportation
Accessories for the Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 500FT

Two-In-One Modular Crimp Tool
Two-In-One Modular Crimp Tool
Cat 6 Shielded Modular Plug, RJ45 (8x8), for Large OD Conductors
Cat 6 Shielded Modular Plug, RJ45 (8x8), for Large OD Conductors
Cat 6 Shielded Modular Plug, RJ45 (8x8), for Large OD Conductors, Pkg/10
Cat 6 Shielded Modular Plug, RJ45 (8x8), for Large OD Conductors, Pkg/10
Similar Products

Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 1KFT               Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 1KFT
Your Price: $1,256.64
Availability: In Stock
More Info
Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 100FT              Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 100FT
Your Price: $174.01
Availability: In Stock
More Info
Category 5E SF/UTP Hi Flex CMX Rated TPE 26 AWG 4-Pair Stranded Conductor Teal, 1KFT                Category 5E SF/UTP Hi Flex CMX Rated TPE 26 AWG 4-Pair Stranded Conductor Teal, 1KFT
Your Price: $1,256.64
Availability: In Stock
More Info
 
Free Newsletter
L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5E SF/UTP Hi Flex CMX Rated TPE 24 AWG 4-Pair Stranded Conductor Black, 500FT
© Infinite Electronics International, Inc.