L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Outdoor/Industrial Bulk Cable  >  TFC5734

Category 5E SF/UTP CMX Outdoor Rated TPE 26 AWG 4-Pair Stranded, 1,000ft, Black


C5E SFTP 4PR/26 STR TPE BLK 1K
Roll over image to zoom in
L-com Item # TFC5734

List Price$879.70
Your Price 1-9$879.70
10-24$844.51
25-99$809.32
100 +Call Us
Availability: In Stock
Available for Same Day Shipping
Quantity  
 
Looking for a durable, shielded, outdoor rated Category 5e cable? The TFC5734 utilizes an outdoor rated Flame Retardant Thermoplastic Elastomer jacket that is suitable for industrial or outdoor use. 26AWG stranded conductors make the cable more flexible than your standard outdoor cable. The jacket is UV and oil resistant and uses a double shield (foil + braid) to keep out unwanted interference. Order online today!

L-com Item #TFC5734
ManufacturerL-com
ColorBlack

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Double shielded Category 5e bulk cable for reducing EMI/RFI noise in high-speed Ethernet networks
  • Oil Resistant, UV resistant, flame retardant, FR-TPE (Thermoplastic Elastomer) jacket
  • Dynamic temperature range of -40°C to +75°C and rated for 300V
  • CMX rated jacket suitable for outdoor use
  • Recommend for use with shielded connectors that utilize a load bar and/or pair separator such as: TDS8PC6
Applications:
  • Outdoor networks
  • Harsh Environments such as Oil and Gas
  • Mil-Tec
  • Transportation
  • Industrial Ethernet
Accessories for the Category 5E SF/UTP CMX Outdoor Rated TPE 26 AWG 4-Pair Stranded, 1,000ft, Black

8x8 Modular Plug Covers, Black - Pkg/50
8x8 Modular Plug Covers, Black - Pkg/50
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
Category 6 Rated RJ45 Crimp Plug (8X8) - Shielded - Pkg/50
LSZH Snagless "Shark Fin" Style Boots, 6.5mm Black, Pkg/ 50
LSZH Snagless "Shark Fin" Style Boots, 6.5mm Black, Pkg/ 50
Similar Products

Cat5e, CMX Rated Hi-Flex FR-TPE Jacket, Double Shielded, 4 Pr. Str. 24 AWG, 1,000ft, Teal           Cat5e, CMX Rated Hi-Flex FR-TPE Jacket, Double Shielded, 4 Pr. Str. 24 AWG, 1,000ft, Teal
Your Price: $1,224.51
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5E SF/UTP CMX Outdoor Rated TPE 26 AWG 4-Pair Stranded, 1,000ft, Black
© Infinite Electronics International, Inc.