L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Industrial Harsh Environment  >  Ruggedized IP68 RJ45 Plugs  >  ECRA  >  ECRA4211UA0

Category 5e, Ruggedized RJ45 Plug, Anodized finish, for cable OD .190-.270" w/ Dust Cap


PLUG ANOD .190-.270 DCAP
Roll over image to zoom in
PLUG ANOD .190-.270 DCAP PLUG ANOD .190-.270 DCAP PLUG ANOD .190-.270 DCAP
L-com Item # ECRA4211UA0

List Price$122.15
Your Price 1-9$122.15
10-24$119.71
25-99$117.26
100 +Call Us
Availability: 10/11/2019
Quantity  
Need a different cable type for this connector?  

L-com's ruggedized RJ45 plugs are designed to integrate with other ruggedized jam-nuts, flange mounts and in-line receptacles. Special compressive fittings allow these plugs to work with shielded or unshielded cable. A compression nut establishes 10lb of cable strain relief establishing robust cable strength. Internal conductive compression is used to interoperate with the cable braid to form a 360° ground plane and is comprehensively shielded. Available in Category 5e or Category 6 versions and with or without dust caps. Category 5e versions do not come with an RJ45 but Category 6 versions do. Bulk cable is sold separately. These parts are designed to work with cables that have an outer diameter of .190-.270 or .271-.330 inches. Ruggedize your plugs for harsh environmental applications today!

L-com Item #ECRA4211UA0
ManufacturerL-com
UPC # (More)822335151086

warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Features:
  • Rated for Category 5e and designed to work with cables that have an OD of .190-.270 inches
  • Anodized Aluminum finish is unshielded, RoHS compliant and black in color
  • 10 lbs of cable strain relief enables robust cable strength and can accommodate both small and large cable diameters and comes complete with compressive fittings for shielded cable
  • Please note RJ45 connector is sold separately and is required for final assembly
  • Able to integrate with L-com's ECRD & ECSD & ECRH & ECSH style Ruggedized Flange Mounts, ECRK & ECSK & ECRJ & ECSJ style Jam nuts and ECRP & ECSP style In-line Receptacles as well as assemblies terminated with those receptacles
Applications:
  • Harsh environment or outdoor use
  • Factory network or Industrial process control
  • Battlefield communication systems
  • PoE, PoE+ or PoE++
  • Category 5e or Category 6 networks
Similar Products

Shielded Modular Plug, RJ45 (8x8), Single                                                           Shielded Modular Plug, RJ45 (8x8), Single
Your Price: $1.18
Availability: In Stock
More Info
IP67 RJ45 Plug Kit                                                                                  IP67 RJ45 Plug Kit
Your Price: $20.47
Availability: In Stock
More Info
Modular Plug, RJ45 (8x8), Radius Entry Pkg/100                                                      Modular Plug, RJ45 (8x8), Radius Entry Pkg/100
Your Price: $59.40
Availability: In Stock
More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


My Recent History . . .
Products that I have viewed Category 5e, Ruggedized RJ45 Plug, Anodized finish, for cable OD .190-.270" w/ Dust Cap
© Infinite Electronics International, Inc.