Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Cable Assemblies  >  Cat5e Right Angle Cable Assemblies  >  TRD815RA2GR  >  TRD815RA2GR-10

Category 5E Right Angle Patch Cable, Straight/Right Angle Up, Green, 10.0 ft

   Features
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Offer true Category 5E performance while maintaining a 90° bend
  • 24 AWG stranded conductors provide cable flexibility
  • Straight RJ45 connector to right angle RJ45 connector orientation
  • Patent pending design
Category 5E Right Angle Patch Cable, Straight/Right Angle Up, Green, 10.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$7.79
Your Price1-9$7.79
10-24$7.56
25-99$7.32
100-249$7.01
250-499$6.23
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's unique, patent pending, right angle patch cables provide true Category 5E performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

   Details
L-com Item #TRD815RA2GR-10
ManufacturerL-com
UPC # (More)822335091481
RoHS StatusRoHS Compliant RoHS Compliant(More)
Tip
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 10.0 ft                                          Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 10.0 ft
Your Price:   $6.99
Availability:   In Stock
    More Info
Premium Category 5E Patch Cable, RJ45 / RJ45, Black 10.0 ft                                         Premium Category 5E Patch Cable, RJ45 / RJ45, Black 10.0 ft
Your Price:   $6.99
Availability:   In Stock
    More Info
Premium Category 5E Patch Cable, RJ45 / RJ45, Gray 10.0 ft                                          Premium Category 5E Patch Cable, RJ45 / RJ45, Gray 10.0 ft
Your Price:   $6.99
Availability:   In Stock
    More Info

Accessories for the Category 5E Right Angle Patch Cable, Straight/Right Angle Up, Green, 10.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Category 5E Right Angle Patch Cable, Straight/Right Angle Up, Green, 10.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845