Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Cat5e Right Angle Cable Assemblies  >  TRD815RA5GR  >  TRD815RA5GR-100

Category 5E Right Angle Patch Cable, Right Angle Up/Right Angle Up, Green 100.0 ft


Category 5E Right Angle Patch Cable, Right Angle Up/Right Angle Up, Green 100.0 ft

Click image to zoom Click image(s) to zoom
Select View:
L-com Item # TRD815RA5GR-100

List Price
$35.69
Your Price 1-9$35.69
10-24$34.62
25-99$33.55
100-249$32.12
250-499$28.55
Availability:
8/8/2013
Quantity  

Need a different cable type 

L-com's unique, patent pending, right angle patch cables provide true Category 5E performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

L-com Item #TRD815RA5GR-100
ManufacturerL-com
UPC # (More)822335221642
RoHS StatusRoHS Compliant RoHS Compliant(More)
Features:
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Offer true Category 5E performance while maintaining a 90° bend
  • 24 AWG stranded conductors provide cable flexibility
  • Up angle RJ45 connector to up angle RJ45 connector orientation
  • Patent pending design
2D Drawing (.pdf)
3D CAD Model (.step)
Accessories for the Category 5E Right Angle Patch Cable, Right Angle Up/Right Angle Up, Green 100.0 ft

Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
Similar Products

Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 100.0 ft                                         Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 100.0 ft
Your Price: $46.99
Availability: In Stock
More Info
Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 100.0 ft                                              Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 100.0 ft
Your Price: $32.69
Availability: In Stock
More Info
Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 100.0 ft                                            Cat. 5E EIA568 Plenum Patch Cable, RJ45 / RJ45, 100.0 ft
Your Price: $70.99
Availability: 14 Days
More Info
Item #   Length   Availability   Price   Quantity  
TRD815RA5GR-1
1.0
8/8/2013 $4.79
TRD815RA5GR-2
2.0
8/8/2013 $5.09
TRD815RA5GR-3
3.0
8/8/2013 $5.39
TRD815RA5GR-5
5.0
8/8/2013 $5.99
TRD815RA5GR-7
7.0
8/8/2013 $6.59
TRD815RA5GR-10
10.0
8/8/2013 $7.79
TRD815RA5GR-15
15.0
8/8/2013 $9.29
TRD815RA5GR-20
20.0
8/8/2013 $10.79
TRD815RA5GR-25
25.0
8/8/2013 $12.29
TRD815RA5GR-30
30.0
8/8/2013 $13.79
TRD815RA5GR-40
40.0
8/8/2013 $17.09
TRD815RA5GR-50
50.0
8/8/2013 $20.09
TRD815RA5GR-60
60.0
8/8/2013 $23.39
TRD815RA5GR-75
75.0
8/8/2013 $27.89
TRD815RA5GR-100
100.0
8/8/2013 $35.69
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845