Cart is Empty
Home   Request Catalog   Custom Cables   Product Wizards   Technical Resources   Contact Us

You Are Here:  Home  >  Telecom/Modular  >  Cable Assemblies  >  Cat5e Right Angle Cable Assemblies  >  TRD815RA8BL  >  TRD815RA8BL-5

Category 5E Right Angle Patch Cable, RA Left Exit/RA Right Exit, Blue 5.0 ft

   Features
  • Used to connect RJ45 patch panels and RJ45 equipped Ethernet communication devices
  • Offer true Category 5E performance while maintaining a 90° bend
  • 24 AWG stranded conductors provide cable flexibility
  • Left angle RJ45 connector to right angle RJ45 connector orientation
  • Patent pending design
Category 5E Right Angle Patch Cable, RA Left Exit/RA Right Exit, Blue 5.0 ft
Click image to zoom Click image(s) to zoom
Select View:
List Price 
$5.99
Your Price1-9$5.99
10-24$5.81
25-99$5.63
100-249$5.39
250-499$4.79
Quantity  
Availability:
In Stock

Available for Same Day Shipping


Need a different cable type? 

L-com's unique, patent pending, right angle patch cables provide true Category 5E performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

   Details
L-com Item #TRD815RA8BL-5
ManufacturerL-com
UPC # (More)822335118102
RoHS StatusRoHS Compliant RoHS Compliant(More)
2D Drawing (.pdf)
3D CAD Model (.step)

Similar Products In Stock
Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 5.0 ft                                           Premium Category 5E Patch Cable, RJ45 / RJ45, Blue 5.0 ft
Your Price:   $4.99
Availability:   In Stock
    More Info
Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 5.0 ft                                                Cat. 5E EIA568 Patch Cable, RJ45 / RJ45, Gray 5.0 ft
Your Price:   $2.99
Availability:   In Stock
    More Info
Premium Category 5E Patch Cable, RJ45 / RJ45, Gray 5.0 ft                                           Premium Category 5E Patch Cable, RJ45 / RJ45, Gray 5.0 ft
Your Price:   $4.99
Availability:   In Stock
    More Info

Accessories for the Category 5E Right Angle Patch Cable, RA Left Exit/RA Right Exit, Blue 5.0 ft
Brady BMP21 Portable Label Printer
Brady BMP21 Portable Label Printer
EIA568 (RJ45) Remote Ethernet Cable Tester
EIA568 (RJ45) Remote Ethernet Cable Tester
Cartridge, 0.750" W x 16' H Nylon Cloth
Cartridge, 0.750" W x 16' H Nylon Cloth
11" Cable/Wire Ties
11" Cable/Wire Ties
6" Cable/Wire Ties
6" Cable/Wire Ties

Customers who bought the Category 5E Right Angle Patch Cable, RA Left Exit/RA Right Exit, Blue 5.0 ft product also bought . . .
Type N Female Crimp for 300-Series Cable
Type N Female Crimp for 300-Series Cable
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat6 RJ45 Coupler Shielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Unshielded (8x8) Panel Mount Style
Cat5e RJ45 Coupler Unshielded (8x8) Panel Mount Style
USB Type A Jack, 10" Leads Black
USB Type A Jack, 10" Leads Black
USB Adapter A-B, Black
USB Adapter A-B, Black
 
Free Newsletter
L-com Global Connectivity         45 Beechwood Drive         North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com Phone: 1-800-341-5266 Fax: 1-978-689-9484


My Recent History . . .
Products that I have viewed Category 5E Right Angle Patch Cable, RA Left Exit/RA Right Exit, Blue 5.0 ft
ISO 9001:2008
Home  | Privacy Policy  | Terms & Conditions  | Press Releases  | Customer Service / FAQs  | Sitemap  | About Us  | Contact Us
© L-com, Inc. All Rights Reserved. L-com, Inc., 45 Beechwood Drive, North Andover, MA 01845