L-com Global Connectivity
  
Cart is Empty
  
USA & Canada (800) 341-5266     International +1 (978) 682-6936

You Are Here:  Home  >  Ethernet Cabling  >  Cable Assemblies  >  Cat5e Right Angle Cable Assemblies  >  TRD815RABLK

Category 5E Right Angle (Down) RJ45 Ethernet Patch Cords -Straight to Right Angle- Black

Category 5E Right Angle (Down) RJ45 Ethernet Patch Cords -Straight to Right Angle- Black

L-com's unique, patented, right angle patch cables provide true Category 5E performance at an affordable price. These newly designed right angle Ethernet patch cables feature a specialized channel separator and load bar to achieve Cat 5E performance while maintaining a right angle bend. L-com's right angle cables are superior to competitor's right angle assemblies. We've tested it ourselves and the competitor's right angle cables do not pass the Cat 5e test since the twists of the individual pairs are not maintained into the connector body. These industry first cables are perfect for use in tight fit applications and dense connectivity applications commonly found in data centers. Order online today!

  Item #   Length   Availability   Price     Tariff    
Surcharge
  Quantity  

TRD815RABLK-1
1.0
In Stock
 
    $7.09  $1.06
TRD815RABLK-2
2.0
In Stock
 
    $6.74  $1.01
TRD815RABLK-3
3.0
In Stock
 
    $7.23  $1.08
TRD815RABLK-5
5.0
In Stock
 
    $8.38  $1.26
TRD815RABLK-7
7.0
In Stock
 
    $8.92  $1.34
TRD815RABLK-10
10.0
In Stock
 
    $11.10  $1.66
TRD815RABLK-15
15.0
In Stock
 
    $12.70  $1.90
TRD815RABLK-20
20.0
In Stock
 
    $14.83  $2.22
TRD815RABLK-25
25.0
In Stock
 
    $16.83  $2.52
TRD815RABLK-30
30.0
In Stock
 
    $18.16  $2.72
  


More Ideas
Right Angle Category Rated C5e, C6, & C6a RJ45 Coupler-Keystone Panel Mount Style (Shielded and Unshielded)                                                                                                                                                   Right Angle Category Rated C5e, C6, & C6a RJ45 Coupler-Keystone Panel Mount Style (Shielded and Unshielded)
 Your Price:   $11.25
Availability:     In Stock
    More Info
Cat5e Keystone Style Shielded and non-Shielded Panel Mount RJ45 Couplers                                                                                                                                                                                      Cat5e Keystone Style Shielded and non-Shielded Panel Mount RJ45 Couplers
 Your Price:   $11.73
Availability:     In Stock
    More Info
 
Free Newsletter



L-com Global Connectivity           50 High Street           North Andover, MA 01845
www.L-com.com E-mail: sales@L-com.com 1-800-341-5266 www.Facebook.com/LcomGlobal


© Infinite Electronics International, Inc.